ADS8382 Status: ACTIVE

18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8380 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a serial input configuration
  • ADS8422 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  It has a 16-bit parallel output interface
  • ADS8482 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  It has a parallel output interface with faster sampling rate
 ADS8382
Resolution(Bits)18  
Sample Rate (max)600kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)115  
SINAD(dB)96  
SNR(dB)96  
SFDR(dB)120  
DNL(Max)(+/-LSB)1.5  
INL(Max)(+/-LSB)3  
No Missing Codes(Bits)18  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVref  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package28QFN  
Comments6X6 QFN-28  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8383: 18 Bit 500KSPS Parallel ADC
  • ADS8330: 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX
  • ADS8284: 18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA

More Related Products

Product Information

Features

  • 600-kHz Sample Rate
  • ±1.25 LSB Typ, ±3 LSB Max INL
  • 18-Bit NMC Ensured Over Temperature
  • SINAD 96 dB, SFDR 120 dB at fi = 1 kHz
  • High-Speed Serial Interface up to 40 MHz
  • Onboard Reference Buffer
  • Onboard 4.096-V Reference
  • Pseudo-Bipolar Input, up to ±4.2 V
  • Onboard Conversion Clock
  • Zero Latency
  • Wide Digital Supply
  • Low Power
    • 115 mW at 600 kHz
    • 15 mW During Nap Mode
    • 10 µW During Power Down
  • 28-Pin 6 × 6 QFN Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface

View All Features in Datasheet

Description

The ADS8382 is a high performance 18-bit, 600-kHz A/D converter with fully differential, pseudo-bipolar input. The device includes an 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8382 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8382 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial –40°C to 85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS8382IBRHPRACTIVE-40 to 8526.00 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8382IBRHPRG4ACTIVE-40 to 8526.00 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8382IBRHPTACTIVE-40 to 8527.00 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8382IBRHPTG4ACTIVE-40 to 8527.00 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8382IRHPRACTIVE-40 to 8521.20 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8382IRHPRG4ACTIVE-40 to 8521.20 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8382IRHPTACTIVE-40 to 8522.20 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8382IRHPTG4ACTIVE-40 to 8522.20 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksADS8382IBRHPR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8382IBRHPRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8382IBRHPT
AmericasRochester Electronics 10
AsiaWPI 393
EuropeAvnet-SILICA 198
WorldwideDigiKey 326
TI Lead Time*: 16 WeeksADS8382IBRHPTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8382IRHPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8382IRHPRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8382IRHPT
AmericasRochester Electronics >1k
AsiaWPI 200
WorldwideDigiKey 286
TI Lead Time*: 16 WeeksADS8382IRHPTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8382IBRHPR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
ADS8382IBRHPRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
ADS8382IBRHPT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
ADS8382IBRHPTG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
ADS8382IRHPR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
ADS8382IRHPRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
ADS8382IRHPT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
ADS8382IRHPTG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8382 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8382 Evaluation ModuleADS8382EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8380   18-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a serial input configuration  
ADS8422   16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  It has a 16-bit parallel output interface  
ADS8482   18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  It has a parallel output interface with faster sampling rate  
THS4131   Fully Differential Input/Output Low Noise Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
THS4130   Fully Differential Input/Output Low Noise Amplifier With Shutdown   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8383 18 Bit 500KSPS Parallel ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8330 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8284 18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8372 16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1672 High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here