|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS8406 is a 16-bit, 1.25 MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8406 offers a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles. The ADS8406 has a pseudo-bipolar, fully differential input. It is available in a 48-lead TQFP package and is characterized over the industrial 40°C to 85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS8406IBPFBR | ACTIVE | -40 to 85 | 28.20 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS8406IBPFBRG4 | ACTIVE | -40 to 85 | 28.20 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS8406IBPFBT | ACTIVE | -40 to 85 | 29.20 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| ADS8406IBPFBTG4 | ACTIVE | -40 to 85 | 29.20 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| ADS8406IPFBR | ACTIVE | -40 to 85 | 18.40 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS8406IPFBRG4 | ACTIVE | -40 to 85 | 18.40 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS8406IPFBT | ACTIVE | -40 to 85 | 19.40 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| ADS8406IPFBTG4 | ACTIVE | -40 to 85 | 19.40 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS8406IBPFBR | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8406IBPFBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8406IBPFBT | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 169 | |
| TI Lead Time*: 20 WeeksADS8406IBPFBTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8406IPFBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8406IPFBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8406IPFBT | |||
| Americas | Rochester Electronics | 400 | |
| Worldwide | DigiKey | 161 | |
| TI Lead Time*: 20 WeeksADS8406IPFBTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8406IBPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8406IBPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8406IBPFBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8406IBPFBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8406IPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8406IPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8406IPFBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8406IPFBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8406 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS8406 Evaluation Module | ADS8406EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| |||
| Part # | Name | Product Family | Comments |
| ADS8402 | 16 bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS8405 | 16-Bit 1.25 MSPS Unipolar Input Micro Power Sampling ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. It has a serial input configuration |
| THS4131 | Fully Differential Input/Output Low Noise Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | OPERATIONAL AMLIFIER |
| THS4130 | Fully Differential Input/Output Low Noise Amplifier With Shutdown | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | OPERATIONAL AMLIFIER |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8422 | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8317 | 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8402 | 16 bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8322 | Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7813 | Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8410 | 16-Bit, Unipolar Pseudo Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interf | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8505 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7825 | 4 Channel, 16-Bit Sampling CMOS A/D Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8371 | 16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number