ADS8406 Status: ACTIVE

16-Bit 1.25 MSPS, Pseudo Bipolar, Fully Differential Input Micro Power Sampling ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8402 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • ADS8405 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  It has a serial input configuration
 ADS8401 ADS8402 ADS8405 ADS8406ADS8411 ADS8412 
Resolution(Bits)16  16  16  16  16  16  
Sample Rate (max)1.25MSPS  1.25MSPS  1.25MSPS  1.25MSPS  2MSPS  2MSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)155  155  155  155  155  155  
SINAD(dB)85  88  91  88  87  90  
SNR(dB)86  90  91  90  86  90  
SFDR(dB)100  100  119  100  100  100  
DNL(Max)(+/-LSB)2/-1  2  1.5/-1  1.25/-1  2/-1  2/-1  
INL(Max)(+/-LSB)3.5  3.5  2  2  2.5  2.5  
No Missing Codes(Bits)16  16  16  16  16  16  
ENOB(Bits) 14.33      
No. of Supplies2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.95  2.95  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  5.25  
Input Configuration Range+4.2V(Vref)  +/-Vref  +4.2V(Vref)  +/-Vref (4.2V)  +4.2V (Vref)  +/-Vref (4.2V)  
Reference ModeInt  Int  Int and Ext  Int and Ext  Int and Ext  Int  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  48TQFP  
Comments Full Differential Input   Full Differential Input    
# Input Channels1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8422: 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input
  • ADS8317: 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
  • ADS8402: 16 bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input

More Related Products

Product Information

Features

  • Pseudo-Bipolar, Fully Differential Input, –VREF to VREF
  • 16-Bit NMC at 1.25 MSPS
  • ±2 LSB INL Max, –1/+1.25 LSB DNL
  • 90 dB SNR, -95 dB THD at 100 kHz Input
  • Zero Latency
  • Internal 4.096 V Reference
  • High-Speed Parallel Interface
  • Single 5 V Analog Supply
  • Wide I/O Supply: 2.7 V to 5.25 V
  • Low Power: 155 mW at 1.25 MHz Typ
  • Pin Compatible With ADS8412/8402
  • 48-Pin TQFP Package
  • APPLICATIONS
    • DWDM
    • Instrumentation
    • High-Speed, High-Resolution, Zero Latency Data Acquisition Systems
    • Transducer Interface
    • Medical Instruments
    • Communications

Description

The ADS8406 is a 16-bit, 1.25 MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8406 offers a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles.

The ADS8406 has a pseudo-bipolar, fully differential input. It is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8406IBPFBRACTIVE-40 to 8528.20 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8406IBPFBRG4ACTIVE-40 to 8528.20 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8406IBPFBTACTIVE-40 to 8529.20 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8406IBPFBTG4ACTIVE-40 to 8529.20 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8406IPFBRACTIVE-40 to 8518.40 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8406IPFBRG4ACTIVE-40 to 8518.40 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8406IPFBTACTIVE-40 to 8519.40 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8406IPFBTG4ACTIVE-40 to 8519.40 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8406IBPFBR
AmericasRochester Electronics 1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8406IBPFBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8406IBPFBT
AmericasRochester Electronics >1k
WorldwideDigiKey 169
TI Lead Time*: 20 WeeksADS8406IBPFBTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8406IPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8406IPFBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8406IPFBT
AmericasRochester Electronics 400
WorldwideDigiKey 161
TI Lead Time*: 20 WeeksADS8406IPFBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8406IBPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8406IBPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8406IBPFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8406IBPFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8406IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8406IPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8406IPFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8406IPFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8406 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8406 Evaluation ModuleADS8406EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8402   16 bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS8405   16-Bit 1.25 MSPS Unipolar Input Micro Power Sampling ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  It has a serial input configuration  
THS4131   Fully Differential Input/Output Low Noise Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
THS4130   Fully Differential Input/Output Low Noise Amplifier With Shutdown   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8317 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8402 16 bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8322 Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7813 Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8410 16-Bit, Unipolar Pseudo Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interf DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8505 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7825 4 Channel, 16-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8371 16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here