|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS8410 is a 16-bit, 2-MSPS, analog-to-digital (A/D) converter with 4-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold. The ADS8410 also includes a 200-Mbps, LVDS, serial interface. This interface is designed to support daisy chaining or cascading of multiple devices. A selectable 16-/8-bit data frame mode enables the use of a single shift register chip (SN65LVDS152) for converting the data to parallel format. The ADS8410 unipolar single-ended input range supports a differential input swing of 0 V to +Vref. The nap feature provides substantial power saving when used at lower conversion rates. The ADS8410 is available in a 48-pin QFN package. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS8410IBRGZR | ACTIVE | -40 to 85 | 32.65 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS8410IBRGZRG4 | ACTIVE | -40 to 85 | 32.65 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS8410IBRGZT | ACTIVE | -40 to 85 | 33.75 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
| ADS8410IBRGZTG4 | ACTIVE | -40 to 85 | 33.75 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
| ADS8410IRGZR | ACTIVE | -40 to 85 | 24.65 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS8410IRGZRG4 | ACTIVE | -40 to 85 | 24.65 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS8410IRGZT | ACTIVE | -40 to 85 | 25.70 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
| ADS8410IRGZTG4 | ACTIVE | -40 to 85 | 25.70 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksADS8410IBRGZR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS8410IBRGZRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS8410IBRGZT | |||
| Americas | Rochester Electronics | 750 | |
| Worldwide | DigiKey | 281 | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 16 WeeksADS8410IBRGZTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8410IRGZR | |||
| Americas | Rochester Electronics | 171 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8410IRGZRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS8410IRGZT | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 427 | |
| TI Lead Time*: 16 WeeksADS8410IRGZTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8410IBRGZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8410IBRGZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8410IBRGZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8410IBRGZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8410IRGZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8410IRGZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8410IRGZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8410IRGZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8410 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS8410-13REF Circuit Board | ADS8410-13REF | Texas Instruments | Development Boards/EVMs |
| |||
| Part # | Name | Product Family | Comments |
| ADS8413 | 16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a differential input interface |
| THS4131 | Fully Differential Input/Output Low Noise Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | OPERATIONAL AMLIFIER |
| THS4130 | Fully Differential Input/Output Low Noise Amplifier With Shutdown | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | OPERATIONAL AMLIFIER |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8422 | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8330 | 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8413 | 16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8406 | 16-Bit 1.25 MSPS, Pseudo Bipolar, Fully Differential Input Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8402 | 16 bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8472 | 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8405 | 16-Bit 1.25 MSPS Unipolar Input Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number