ADS8413 Status: ACTIVE

16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8410 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a serial input interface

Datasheet

Download - PDF Icon

 ADS8410 ADS8413
Resolution(Bits)16  16  
Sample Rate (max)2MSPS  2MSPS  
ArchitectureSAR  SAR  
Power Consumption(Typ)(mW)290  290  
SINAD(dB)87  92  
SNR(dB)87.5  92  
SFDR(dB)101  113  
DNL(Max)(+/-LSB)1.5/-1  1.5/-1  
INL(Max)(+/-LSB)2.5  2  
No Missing Codes(Bits)16  16  
No. of Supplies2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  
Input Configuration Range+/-Vref (4.2V)  +/-Vref (4.2V)  
Reference ModeInt and Ext  Int and Ext  
RatingCatalog  Catalog  
Pin/Package48QFN  48QFN  
CommentsLVDS  LVDS  
# Input Channels1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8330: 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX
  • ADS8412: 16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input
  • ADS8327: 2.7V~5.5V, 16 Bit 500KSPS Serial ADC
  • DAC8811: 16-Bit, Serial Input Multiplying Digital to Analog Converter

More Related Products

Product Information

Features

  • 2-MHz Sample Rate
  • 16-Bit Resolution
  • SNR 92 dB at 10 kHz I/P
  • THD -107 dB at 10 kHz I/P
  • ±1 LSB Typ, ±2 LSB INL Max
  • +0.7/-0.5 LSB Typ, +1.5/-1 LSB DNL Max
  • Unipolar Differential Input Range: -4 V to 4 V
  • Internal Reference
  • Internal Reference Buffer
  • 200-Mbps LVDS Serial Interface
  • Optional 200-MHz Internal Interface Clock
  • 16-/8-Bit Data Frame
  • Zero Latency at Full Speed
  • Power Dissipation: 290 mW at 2 MSPS
  • Nap Mode (125 mW Power Dissipation)
  • Power Down (5 µW)
  • 48-Pin QFN Package
  • APPLICATIONS
    • Medical Instrumentation
    • HIgh-Speed Data Acquisiton Systems

View All Features in Datasheet

Description

The ADS8413 is a 16-bit, 2-MSPS, analog-to-digital (A/D) converter with 4-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold.

The ADS8413 also includes a 200-Mbps, LVDS, serial interface. This interface is designed to support daisy chaining or cascading of multiple devices. A selectable 16-/8-bit data frame mode enables the use of a single shift register chip (SN65LVDS152) for converting the data to parallel format.

The ADS8413 unipolar differential input range supports a differential input swing of -Vref to +Vref with a common-mode voltage of +Vref/2.

The nap feature provides substantial power saving when used at lower conversion rates.

The ADS8413 is available in a 48-pin QFN package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS8413IBRGZRACTIVE-40 to 8537.95 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8413IBRGZRG4ACTIVE-40 to 8537.95 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8413IBRGZTACTIVE-40 to 8538.95 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8413IBRGZTG4ACTIVE-40 to 8538.95 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8413IRGZRACTIVE-40 to 8530.10 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8413IRGZRG4ACTIVE-40 to 8530.10 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8413IRGZTACTIVE-40 to 8531.10 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8413IRGZTG4ACTIVE-40 to 8531.10 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksADS8413IBRGZR
AmericasRochester Electronics 556
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8413IBRGZRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8413IBRGZT
AmericasRochester Electronics 500
WorldwideDigiKey 254
TI Lead Time*: 16 WeeksADS8413IBRGZTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8413IRGZR
AmericasRochester Electronics 143
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8413IRGZRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8413IRGZT
AmericasRochester Electronics 750
WorldwideDigiKey 143
TI Lead Time*: 16 WeeksADS8413IRGZTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8413IBRGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8413IBRGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8413IBRGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8413IBRGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8413IRGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8413IRGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8413IRGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8413IRGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8413 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

Solution Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8410-13REF Circuit BoardADS8410-13REFTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS8410   16-Bit, Unipolar Pseudo Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interf   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a serial input interface  
THS4131   Fully Differential Input/Output Low Noise Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
THS4130   Fully Differential Input/Output Low Noise Amplifier With Shutdown   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8330 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8412 16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8327 2.7V~5.5V, 16 Bit 500KSPS Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7280 Low-Power, 14-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8401 16 Bit 1.25MSPS Parallel ADC W Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5560 16-bit 40MSPS Low Power ADC with Selectable LVDS/CMOS Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8410 16-Bit, Unipolar Pseudo Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interf DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8329 2.7V~5.5V, 16 Bit 1MSPS Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8472 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC8811 16-Bit, Serial Input Multiplying Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here