ADS8422 Status: ACTIVE

16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8482 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  18 bit device.Has a lower sampling rate (1MSPS)
  • ADS8412 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower sampling rate (2MSPS) equivalent device
  • ADS8472 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower sampling rate (1MSPS) equivalent device
 ADS8422
Resolution(Bits)16  
Sample Rate (max)4MSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)155  
SINAD(dB)92.5  
SNR(dB)93  
SFDR(dB)116  
DNL(Max)(+/-LSB)-1, 1.5  
INL(Max)(+/-LSB)2  
No Missing Codes(Bits)16  
ENOB(Bits)15.07  
No. of Supplies3  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVref  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package48TQFP  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1610: 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter
  • ADS8412: 16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input
  • ADS1602: 16-Bit, 2.5MSPS Analog-to-Digital Converter
  • UA7905: 3 Pin 1.5A Fixed (-5V) Negative Voltage Regulator
  • THS4131: Fully Differential Input/Output Low Noise Amplifier
  • TMS320C6713B: Floating-Point Digital Signal Processors

More Related Products

Product Information

Features

  • Fully Differential Input with Pseudo-Bipolar Input Range -4 V to +4 V
  • 16-Bit NMC at 4 MSPS
  • 1 LSB INL Typ
  • 92dB SNR, -102dB THD Typ with 100-kHz Input
  • Internal 4.096-V Reference and Reference Buffer
  • REFIN/2 Available for Setting Analog Input Common-Mode Voltage
  • Zero Latency
  • High-Speed Parallel Interface
  • Single Supply Operation Capability
  • Low Power: 155 mW at 4 MHz Typ,Flexible Power-Down Scheme
  • Pin-Out Similar to ADS8412/8402
  • 48-Pin 9×9 TQFP Package
  • APPLICATIONS
    • DWDM
    • Instrumentation
    • High-Speed, High-Resolution, Zero Latency Data Acquisition Systems
    • Transducer Interface
    • Medical Instruments
    • Spectrum Analysis
    • ATE

Description

The ADS8422 is a 16-bit, 4-MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based multi-bit SAR A/D converter with inherent sample and hold. This converter includes a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles if necessary.

The ADS8422 has a fully differential, pseudo-bipolar input. It is available in a 48-lead TQFP package and is characterized over the industrial -40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8422IBPFBRACTIVE-40 to 8534.20 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8422IBPFBRG4ACTIVE-40 to 8534.20 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8422IBPFBTACTIVE-40 to 8535.30 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8422IBPFBTG4ACTIVE-40 to 8535.30 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8422IPFBRACTIVE-40 to 8525.65 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8422IPFBRG4ACTIVE-40 to 8525.65 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8422IPFBTACTIVE-40 to 8526.70 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8422IPFBTG4ACTIVE-40 to 8526.70 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:07 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksADS8422IBPFBR
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS8422IBPFBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8422IBPFBT
AmericasRochester Electronics 330
WorldwideDigiKey 174
TI Lead Time*: 20 WeeksADS8422IBPFBTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8422IPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8422IPFBRG4
WorldwideDigiKey  Available
TI Lead Time*: 6 WeeksADS8422IPFBT
WorldwideDigiKey 124
Mouser Electronics 45
TI Lead Time*: 6 WeeksADS8422IPFBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8422IBPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8422IBPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8422IBPFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8422IBPFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8422IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8422IPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8422IPFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8422IPFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8422 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
5-6K Interface Evaluation Module5-6KINTERFACETexas InstrumentsDevelopment Boards/EVMs
ADS8422EVM Evaluation ModuleADS8422EVMTexas InstrumentsDevelopment Boards/EVMs
Digital Data Capture and Analysis for High Speed, High Resolution A to D ConvertersTSW1100Texas InstrumentsEmulators/Analyzers
TMS320C6416 DSP Starter Kit (DSK)TMDSDSK6416Texas InstrumentsStarter Kits
TMS320C6713 DSP Starter Kit (DSK)TMDSDSK6713Texas InstrumentsStarter Kits
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8482   18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  18 bit device.Has a lower sampling rate (1MSPS)  
ADS8412   16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower sampling rate (2MSPS) equivalent device  
ADS8472   16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower sampling rate (1MSPS) equivalent device  
THS4131   Fully Differential Input/Output Low Noise Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
THS4130   Fully Differential Input/Output Low Noise Amplifier With Shutdown   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
THS4520   Rail-to-Rail Output Wideband Fully Differential Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8422    
Customers Who Evaluated This Product Also Evaluated...
ADS1610 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8412 16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1602 16-Bit, 2.5MSPS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8472 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
UA7905 3 Pin 1.5A Fixed (-5V) Negative Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
THS4131 Fully Differential Input/Output Low Noise Amplifier OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
TMS320C6713B Floating-Point Digital Signal Processors C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
DAC8822 16-bit Dual parallel interface High Accuracy Multiplying DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
UCC283-3 Single Output LDO, 3.0A, Fixed(3.3V), Reverse Current Protection, Thermal Shutdown LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UA78M33 3/4 Pin 500mA Fixed 3.3V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UA7805 3 Pin 1.5A Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TMS320 Digital Signal Processors - C6000  

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for ADS8422:

View All Tags

Other Support



Click Here