ADS8484 Status: ACTIVE

18 Bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8481 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a serial input interface
  • ADS8482 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • ADS8472 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16 bit equivalent device
 ADS8484
Resolution(Bits)18  
Sample Rate (max)1.25MSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)235  
SINAD(dB)97  
SNR(dB)97  
SNR(Typ)(dB)98.5  
SFDR(dB)121  
DNL(Max)(+/-LSB)+1.5 , -1  
INL(Max)(+/-LSB)2.5  
No Missing Codes(Bits)18  
ENOB(Bits)16  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVref  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package48QFN  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1675: 4MSPS, 24-Bit Analog-to-Digital Converter
  • ADS8284: 18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA
  • ADS8422: 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • SN74LVC1GX04: Crystal Oscillator Driver
  • TLC27L4: Quad Precision Single Supply uPower Operational Amplifier

More Related Products

Product Information

Features

  • 1.25-MHz Sample Rate
  • ±1.5 LSB Typ, ±2.5 LSB Max INL
  • +0.8/-0.6 LSB Typ, +1.5/-1 LSB Max DNL
  • 18-Bit NMC Ensured Over Temperature
  • ±0.5-mV Offset Error
  • TBD-PPM/°C Offset Error Drift
  • ±0.1 %FSR Gain Error
  • ±TBD-PPM/°C Gain Error Drift
  • 99dB SNR, -117db THD, 120dB SFDR
  • Zero Latency
  • Low Power: 235 mW Typ at 1.25 MSPS
  • Pseudo-Bipolar Fully Differential Input Range: Vref to -Vref
  • Onboard Reference with TBD PPM/°C Drift
  • Onboard Reference Buffer
  • High-Speed Parallel Interface
  • Wide Digital Supply 2.7 V to 5.25 V
  • 8-/16-/18-Bit Bus Transfer
  • 48-Pin 7x7 QFN Package
  • APPLICATIONS
    • Medical Instruments

View All Features in Datasheet

Description

The ADS8484 is an 18-bit, 1.25-MSPS A/C converter with an internal 4.096-V reference and a pseudo-bipolar, fully differential input. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8484 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus option using three read cycles.

The ADS8484 is available in a 48-lead 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS8484IBRGZRACTIVE-40 to 8528.75 | 1kuQFN (RGZ) | 48 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8484IBRGZRG4ACTIVE-40 to 8528.75 | 1kuQFN (RGZ) | 48 View 1000 | LARGE T&R Purchase Samples
ADS8484IBRGZTACTIVE-40 to 8529.75 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8484IBRGZTG4ACTIVE-40 to 8529.75 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R 
ADS8484IRGZRACTIVE-40 to 8521.25 | 1kuQFN (RGZ) | 48 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8484IRGZRG4ACTIVE-40 to 8521.25 | 1kuQFN (RGZ) | 48 View 1000 | LARGE T&R Purchase Samples
ADS8484IRGZTACTIVE-40 to 8522.25 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8484IRGZTG4ACTIVE-40 to 8522.25 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksADS8484IBRGZR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8484IBRGZRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8484IBRGZT
AmericasRochester Electronics 34
WorldwideDigiKey 535
TI Lead Time*: 16 WeeksADS8484IBRGZTG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8484IRGZR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8484IRGZRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8484IRGZT
WorldwideDigiKey 123
TI Lead Time*: 16 WeeksADS8484IRGZTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8484IBRGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8484IBRGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8484IBRGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8484IBRGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8484IRGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8484IRGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8484IRGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8484IRGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8484 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8484 Evaluation ModuleADS8484EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS8481   18 Bit 1MSPS parallel ADC W/Ref   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a serial input interface  
ADS8482   18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS8472   16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16 bit equivalent device  
THS4131   Fully Differential Input/Output Low Noise Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
THS4130   Fully Differential Input/Output Low Noise Amplifier With Shutdown   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS1675 4MSPS, 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8284 18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8482 18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8472 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8481 18 Bit 1MSPS parallel ADC W/Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC1GX04 Crystal Oscillator Driver LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TLC27L4 Quad Precision Single Supply uPower Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
CC2480A1 Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1) Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here