ADS8505 Status: ACTIVE

16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8504 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12 bit equivalent device
  • ADS8509 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a serial output interface
  • ADS8515 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a higher input voltage (10V)
 ADS8505
Resolution(Bits)16  
Sample Rate (max)250kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)70  
SINAD(dB)86  
SNR(dB)86  
SFDR(dB)98  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)3  
No Missing Codes(Bits)16  
ENOB(Bits)13.99  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+/-10V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package28SOIC, 28SSOP  
CommentsInput Impedance is half of 7805  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8517: Low Power 16-Bit, 200kSPS, +/-10V Bipolar Input SAR ADC with S/P Interface
  • ADS8509: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference
  • ADS7813: Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter
  • OPA2604: Dual FET-Input, Low Distortion Operational Amplifier
  • TL431A: Adjustable Precision Shunt Regulator
  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter

More Related Products

Product Information

Features

  • 105dB SFDR at 250-kHz Sample Rate
  • Standard ±10-V Input Range
  • ±1.5 LSB Max INL
  • ±1 LSB Max DNL, 16-Bits No Missing Codes
  • ±2 mV Max Bipolar Zero Error With ±0.4 PPM/°C Drift
  • ±0.1% FSR Max Full-Scale Error With ±2 PPM/°C Drift
  • Single 5-V Supply Operation
  • Pin-Compatible With ADS7805 (Low Speed) and 12-Bit ADS8504/7804
  • Uses Internal or External Reference
  • Full Parallel DataOutput
  • 70-mW Typ Power Dissipation at 250 KSPS
  • 28-Pin SSOP and SOIC Packages
  • APPLICATIONS
    • Industrial Process Control
    • Data Acquisition Systems
    • Digital Signal Processing
    • Medical Equipment
    • Instrumentation

Description

The ADS8505 is a complete 16-bit sampling A/D converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, SAR A/D with S/H, reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS8505 is specified at a 250-kHz sampling rate over the full temperature range. Precision resistors provide an industry standard ±10-V input range, while the innovative design allows operation from a single +5-V supply, with power dissipation under 100 mW.

The ADS8505 is available in 28-pin SOIC and 28-pin SSOP packages, both fully specified for operation over the industrial -40°C to 85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8505IBDBACTIVE-40 to 8518.95 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8505IBDBG4ACTIVE-40 to 8518.95 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8505IBDBRACTIVE-40 to 8517.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8505IBDBRG4ACTIVE-40 to 8517.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8505IBDWACTIVE-40 to 8518.95 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8505IBDWG4ACTIVE-40 to 8518.95 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8505IBDWRACTIVE-40 to 8517.95 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8505IBDWRG4ACTIVE-40 to 8517.95 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8505IDBACTIVE-40 to 8513.95 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8505IDBG4ACTIVE-40 to 8513.95 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8505IDBRACTIVE-40 to 8512.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8505IDBRG4ACTIVE-40 to 8512.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8505IDWACTIVE-40 to 8513.95 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8505IDWG4ACTIVE-40 to 8513.95 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8505IDWRACTIVE-40 to 8512.95 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8505IDWRG4ACTIVE-40 to 8512.95 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:07 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksADS8505IBDB
AmericasNewark 50
AsiaFarnell Asia 100
WPI 207
WorldwideDigiKey 310
TI Lead Time*: 4 WeeksADS8505IBDBG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS8505IBDBR
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS8505IBDBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8505IBDW
AmericasArrow 11
Newark 64
AsiaWPI 90
WorldwideDigiKey 11
Mouser Electronics 15
TI Lead Time*: 20 WeeksADS8505IBDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8505IBDWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8505IBDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS8505IDB
AmericasNewark 52
Rochester Electronics >1k
AsiaWPI 58
WorldwideDigiKey 410
Mouser Electronics 39
TI Lead Time*: 4 WeeksADS8505IDBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8505IDBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8505IDBRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS8505IDW
AmericasArrow 57
Avnet 183
Newark 8
Rochester Electronics 100
AsiaWPI 130
WorldwideDigiKey 203
Mouser Electronics 20
TI Lead Time*: 4 WeeksADS8505IDWG4
AsiaFarnell Asia 23
EuropeFarnell 18
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8505IDWR
AmericasAvnet 1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8505IDWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8505IBDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IBDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IBDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IBDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IBDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IBDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IBDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IBDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8505IDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8505 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8505EVM Evaluation ModuleADS8505EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8504   12-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12 bit equivalent device  
ADS8509   16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a serial output interface  
ADS8515   16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 4.096V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a higher input voltage (10V)  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8517 Low Power 16-Bit, 200kSPS, +/-10V Bipolar Input SAR ADC with S/P Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7813 Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8515 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 4.096V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7825 4 Channel, 16-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1213 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
THS1206 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8507 16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
OPA2227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here