|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS8506 is a complete low power, single 5-V supply, 12-bit sampling analog-to-digital (A/D) converter. It contains a complete 12-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or 25 V without damage to the converter. A SPI compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface with BYTE select is also provided to allow the maximum system design flexibility. The ADS8506 is specified at 40 kHz sampling rate over the industrial 40°C to 85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS8506IBDW | ACTIVE | -40 to 85 | 9.35 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| ADS8506IBDWG4 | ACTIVE | -40 to 85 | 9.35 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| ADS8506IBDWR | ACTIVE | -40 to 85 | 8.50 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS8506IBDWRG4 | ACTIVE | -40 to 85 | 8.50 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS8506IDW | ACTIVE | -40 to 85 | 7.70 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| ADS8506IDWG4 | ACTIVE | -40 to 85 | 7.70 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| ADS8506IDWR | ACTIVE | -40 to 85 | 7.00 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS8506IDWRG4 | ACTIVE | -40 to 85 | 7.00 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS8506IBDW | |||
| Americas | Arrow | 64 | |
| Avnet | 8 | ||
| Newark | 19 | ||
| Asia | Farnell Asia | 19 | |
| Europe | Avnet-SILICA | 60 | |
| Worldwide | DigiKey | 138 | |
| Mouser Electronics | 621 | ||
| TI Lead Time*: 20 WeeksADS8506IBDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8506IBDWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8506IBDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8506IDW | |||
| Americas | Newark | 40 | |
| Asia | Farnell Asia | 40 | |
| Europe | Arrow Southern Europe | 80 | |
| Worldwide | DigiKey | 42 | |
| Mouser Electronics | 291 | ||
| TI Lead Time*: 20 WeeksADS8506IDWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8506IDWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8506IDWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8506IBDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8506IBDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8506IBDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8506IBDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8506IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8506IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8506IDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8506IDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8506 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| |||
| Part # | Name | Product Family | Comments |
| ADS8507 | 16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 16-bit equivalent device |
| ADS8504 | 12-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Has a higher sampling rate and a parallel output interface |
| ADS8508 | 12-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Has a higher sampling rate and a serial output interface |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8504 | 12-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8512 | 12-Bit 40KSPS Low Power Sampling A/D Converter w/IR & Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS54910 | 3V to 4V, 9A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| VFC110 | High Frequency Voltage-to-Frequency Converter | MIXED SIGNAL AND ANALOG-SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| TSB41AB2 | IEEE 1394a Two-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| REF3325 | 30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number