ADS8507 Status: ACTIVE

16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8506 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12 bit equivalent device
  • ADS8513 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • ADS8509 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Higher sampling rate (250kSPS) device with only serial output interface

View all related products

 ADS8507
Resolution(Bits)16  
Sample Rate (max)40kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)24  
SINAD(dB)89.9  
SNR(dB)87  
SNR(Typ)(dB)89.9  
SFDR(dB)102  
DNL(Max)(+/-LSB)1.5  
INL(Max)(+/-LSB)1.5  
No Missing Codes(Bits)16  
ENOB(Bits)14.64  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.70  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+4V, 5V +/-10V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package28SOIC  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8513: 16-Bit 40KSPS Low Power Sampling A/D Converter w/IR & Serial Interface and TAG
  • ADS8365: 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC
  • ADS7825: 4 Channel, 16-Bit Sampling CMOS A/D Converter
  • SN65LV1023A: 10:1 LVDS Serdes Transmitter 100 - 660Mbps
  • DAC7724: 12-Bit Quad Voltage Output Digital-to-Analog Converter
  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing

More Related Products

Product Information

Features

  • 40-kHz Min SamplingRate
  • 4-V, 5-V, and ±10-V Input Ranges
  • 89.9-dB SINAD with 10-kHz Input
  • ±1.5 LSB Max INL
  • +1.5/-1 LSB Max DNL, 16-Bit No Missing Codes
  • ±5-mV BPZ, ±0.4 PPM/°C BPZ Drift
  • SPI Compatible Serial Output With Daisy-Chain (TAG) Feature
  • Single 5-V Analog Supply
  • Pin-Compatible With ADS7807 and 12-Bit ADS7806/8506
  • Uses Internal or External 2.5-V Reference
  • Low Power Dissipation
    • 24 mW Typ, 30 mW Max at 40 KSPS
  • 50-µW Max Power Down Mode
  • 28-Pin SO Package
  • Full Parallel Interface
  • 2's Comp or BTC Output Code
  • APPLICATIONS
    • Industrial Process Control
    • Test Equipment
    • Medical Equipment
    • Data Acquisition Systems
    • Digital Signal Processing
    • Instrumentation

QSPI, SPI are trademarks of Motorola.

Description

The ADS8507 is a complete low power, single 5-V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete 16-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or -25 V without damage to the converter.

A SPI compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface with BYTE select is also provided to allow the maximum system design flexibility. The ADS8507 is specified at 40 kHz sampling rate over the industrial -40°C to 85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8507IBDWACTIVE-40 to 8519.00 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8507IBDWG4ACTIVE-40 to 8519.00 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8507IBDWRACTIVE-40 to 8518.00 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8507IBDWRG4ACTIVE-40 to 8518.00 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8507IDWACTIVE-40 to 8514.00 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8507IDWG4ACTIVE-40 to 8514.00 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8507IDWRACTIVE-40 to 8513.00 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8507IDWRG4ACTIVE-40 to 8513.00 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:16 PM GMT, 05 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8507IBDW
AmericasAvnet 62
Newark 78
AsiaFarnell Asia 60
WPI 60
WorldwideMouser Electronics 5
TI Lead Time*: 20 WeeksADS8507IBDWG4
AsiaFarnell Asia 115
EuropeFarnell 83
TI Lead Time*: 20 WeeksADS8507IBDWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8507IBDWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8507IDW
AmericasArrow 344
Newark 5
EuropeAvnet-SILICA 10
WorldwideDigiKey 425
Mouser Electronics 575
TI Lead Time*: 20 WeeksADS8507IDWG4
WorldwideMouser Electronics 9
TI Lead Time*: 4 WeeksADS8507IDWR
None Reported
View Distributors
TI Lead Time*: 4 WeeksADS8507IDWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8507IBDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8507IBDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8507IBDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8507IBDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8507IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8507IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8507IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8507IDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8507 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
ADS8506   12-Bit 40KSPS Analog-to-Digital Converter w/Serial Interface and Reference Parallel   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12 bit equivalent device  
ADS8513   16-Bit 40KSPS Low Power Sampling A/D Converter w/IR & Serial Interface and TAG   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS8509   16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Higher sampling rate (250kSPS) device with only serial output interface  
ADS8505   16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Higher sampling rate (250kSPS) device with only parallel output interface  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIERS - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE   OPERATIONAL AMLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   REFERENCES - SERIES VOLTAGE REFERENCES   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8513 16-Bit 40KSPS Low Power Sampling A/D Converter w/IR & Serial Interface and TAG DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS7825 4 Channel, 16-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS8519 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS8517 Low Power 16-Bit, 200kSPS, +/-10V Bipolar Input SAR ADC with S/P Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS7813 Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS8505 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
ADS8320 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
SN65LV1023A 10:1 LVDS Serdes Transmitter 100 - 660Mbps SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) TI customers also evaluated this product.
DAC7724 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
OPA541 High Power Monolithic Operational Amplifier PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
ONET1101L 11.3 Gbps Laser Diode Driver OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTERS-4-20MA CONDITIONING TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here