|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS8507 is a complete low power, single 5-V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete 16-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or -25 V without damage to the converter. A SPI compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface with BYTE select is also provided to allow the maximum system design flexibility. The ADS8507 is specified at 40 kHz sampling rate over the industrial -40°C to 85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS8507IBDW | ACTIVE | -40 to 85 | 19.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| ADS8507IBDWG4 | ACTIVE | -40 to 85 | 19.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| ADS8507IBDWR | ACTIVE | -40 to 85 | 18.00 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS8507IBDWRG4 | ACTIVE | -40 to 85 | 18.00 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS8507IDW | ACTIVE | -40 to 85 | 14.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| ADS8507IDWG4 | ACTIVE | -40 to 85 | 14.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| ADS8507IDWR | ACTIVE | -40 to 85 | 13.00 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS8507IDWRG4 | ACTIVE | -40 to 85 | 13.00 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS8507IBDW | |||
| Americas | Avnet | 102 | |
| Newark | 22 | ||
| Asia | Farnell Asia | 22 | |
| WPI | 60 | ||
| Worldwide | Mouser Electronics | 5 | |
| TI Lead Time*: 20 WeeksADS8507IBDWG4 | |||
| Asia | Farnell Asia | 115 | |
| Europe | Farnell | 83 | |
| TI Lead Time*: 20 WeeksADS8507IBDWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8507IBDWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8507IDW | |||
| Americas | Arrow | 224 | |
| Newark | 5 | ||
| Europe | Avnet-SILICA | 10 | |
| Worldwide | DigiKey | 350 | |
| TI Lead Time*: 20 WeeksADS8507IDWG4 | |||
| Worldwide | Mouser Electronics | 9 | |
| TI Lead Time*: 20 WeeksADS8507IDWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8507IDWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8507IBDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8507IBDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8507IBDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8507IBDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8507IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8507IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8507IDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8507IDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8507 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| |||
| Part # | Name | Product Family | Comments |
| ADS8506 | 12-Bit 40KSPS Analog-to-Digital Converter w/Serial Interface and Reference Parallel | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12 bit equivalent device |
| ADS8513 | 16-Bit 40KSPS Low Power Sampling A/D Converter w/IR & Serial Interface and TAG | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Higher sampling rate (250kSPS) device with only serial output interface |
| ADS8505 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Higher sampling rate (250kSPS) device with only parallel output interface |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8513 | 16-Bit 40KSPS Low Power Sampling A/D Converter w/IR & Serial Interface and TAG | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8365 | 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7825 | 4 Channel, 16-Bit Sampling CMOS A/D Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1211 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8519 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8517 | Low Power 16-Bit, 200kSPS, +/-10V Bipolar Input SAR ADC with S/P Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7813 | Low-Power, Serial 16-Bit Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8505 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8320 | 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN65LV1023A | 10:1 LVDS Serdes Transmitter 100 - 660Mbps | SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) | TI customers also evaluated this product. |
| DAC7724 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA549 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| OPA541 | High Power Monolithic Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| TFP410 | PanelBus DVI Transmitter 165MHz | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| ONET1101L | 11.3 Gbps Laser Diode Driver | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| XTR105 | 4-20mA Current Transmitter with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| DAC7744 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number