|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS8517 is a complete low-power, single 5-V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete, 16-bit, capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or –25 V without damage to the device. An SPI-compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface using the selectable BYTE pin is also provided to allow the maximum system design flexibility. The ADS8517 is specified at a 200-kHz sampling rate over the industrial -40°C to +85°C temperature range. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS8517IBDW | ACTIVE | -40 to 85 | 19.50 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |
| ADS8517IBDWG4 | ACTIVE | -40 to 85 | 19.50 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |
| ADS8517IBDWR | ACTIVE | -40 to 85 | 18.50 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples |
| ADS8517IBDWRG4 | ACTIVE | -40 to 85 | 18.50 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples |
| ADS8517IBPW | ACTIVE | -40 to 85 | 19.50 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |
| ADS8517IBPWR | ACTIVE | -40 to 85 | 18.50 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples |
| ADS8517IDW | ACTIVE | -40 to 85 | 14.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |
| ADS8517IDWG4 | ACTIVE | -40 to 85 | 14.00 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |
| ADS8517IDWR | ACTIVE | -40 to 85 | 13.00 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples |
| ADS8517IDWRG4 | ACTIVE | -40 to 85 | 13.00 | 1ku | SOIC (DW) | 28 | View | 1000 | LARGE T&R | Purchase Samples |
| ADS8517IPW | ACTIVE | -40 to 85 | 14.00 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |
| ADS8517IPWR | ACTIVE | -40 to 85 | 13.00 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS8517IBDW | |||
| Americas | Newark | 20 | |
| Asia | Farnell Asia | 182 | |
| WPI | 55 | ||
| Europe | Arrow Southern Europe | 200 | |
| Avnet-SILICA | 100 | ||
| Farnell | 182 | ||
| Worldwide | DigiKey | 190 | |
| Mouser Electronics | 15 | ||
| TI Lead Time*: 20 WeeksADS8517IBDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8517IBDWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8517IBDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8517IBPW | |||
| Worldwide | DigiKey | 620 | |
| TI Lead Time*: 20 WeeksADS8517IBPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8517IDW | |||
| Asia | WPI | 45 | |
| Worldwide | DigiKey | 74 | |
| Mouser Electronics | 15 | ||
| TI Lead Time*: 20 WeeksADS8517IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8517IDWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8517IDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8517IPW | |||
| Worldwide | DigiKey | 260 | |
| TI Lead Time*: 20 WeeksADS8517IPWR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8517IBDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8517IBDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8517IBDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8517IBDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8517IBPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS8517IBPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS8517IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8517IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8517IDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8517IDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8517IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS8517IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8517 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| |||
| Part # | Name | Product Family | Comments |
| ADS8515 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 4.096V Internal Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-Bit, 250-kSPS, Bipolar SAR ADC with Low Voltage Parallel Interface |
| ADS8519 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-Bit, 250-kSPS, Bipolar SAR ADC with Low Voltage Serial Interface |
| ADS8505 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-Bit, 250-kSPS, Bipolar SAR ADC with Parallel Interface |
| ADS8507 | 16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | 1.1nV Noise, Low Power, Precision Operational Amplifier in Small DFN-8 Pkg |
| OPA827 | Low-Noise, High-Precision, JFET-Input Operational Amplifier | PRECISION AMPLIFIER - LOW NOISE | Low-Noise, High-Precision, JFET-Input, Operational Amplifier |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Low Noise, Very Low Drift, Precision 2.5V Voltage Reference |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8519 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8505 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8515 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 4.096V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLC4545 | 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8507 | 16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| MSP430F1121A | 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| TPS65020 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C interface and Dynamic Voltage Scaling | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| OPA454 | High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable | PRECISION AMPLIFIER-HIGH VOLTAGE | TI customers also evaluated this product. |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN65LBC184 | Transient Voltage Suppression Differential Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| MSP430F2011 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| CD4053B | CMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TMS320LF2407A | 16-bit fixed point DSP with Flash | C2000 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES | TI customers also evaluated this product. |
| MSP430F2111 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number