ADS8519 Status: ACTIVE

16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8509 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 
  • ADS8515 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a parallel output interface
  • ADS8507 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Lower sampling rate but includes both parallel and serial output configurations
 ADS8519
Resolution(Bits)16  
Sample Rate (max)250kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)100  
SINAD(dB)92  
SNR(dB)93  
SNR(Typ)(dB)93  
SFDR(dB)100  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)2  
No Missing Codes(Bits)16  
ENOB(Bits)14.82  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)1.65  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range +8.192V; +/-5V, 10V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package28SSOP  
CommentsInput Impedance is half of 7809  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8517: Low Power 16-Bit, 200kSPS, +/-10V Bipolar Input SAR ADC with S/P Interface
  • ADS1211: 24-Bit Analog-to-Digital Converter
  • ADS8365: 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC
  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash
  • TLK2701: 1.6 to 2.7 GBPS Transceiver

More Related Products

Product Information

Features

  • 0V to 8.192V, ±5V, and ±10V Input Ranges
  • 93dB SNR with 20kHz Input
  • ±1.5LSB Max INL
  • ±1LSB Max DNL; 16 Bits, No Missing Codes
  • SPI-Compatible Serial Output with Daisy-Chain (TAG) Feature and 3-State Bus
  • 5V Analog Supply, 1.65V to 5.25V I/O Supply
  • Pinout Similar to 16-Bit ADS7809 (Low-Speed) and 12-Bit ADS7808 and ADS8508
  • No External Precision Resistors Required
  • Uses Internal or External Reference
  • 110mW Typ Power Dissipation at 250kSPS
  • 28-Pin SSOP Package
  • Simple DSP Interface
  • APPLICATIONS
    • Industrial Process Control
    • Data Acquisition Systems
    • Digital Signal Processing
    • Medical Equipment
    • Instrumentation

All trademarks are the property of their respective owners.

Description

The ADS8519 is a complete 16-bit sampling analog-to-digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold, reference, clock, and a serial data interface. Data can be output using the internal clock or synchronized to an external data clock. The ADS8519 also provides an output synchronization pulse for ease-of-use with standard DSP processors.

The ADS8519 is specified at a 250kSPS sampling rate over the full temperature range. Internal precision resistors provide various input ranges including ±10V, ±5V, and 0V to 8.192V, while the innovative design allows operation from a single 5V supply with power dissipation under 125mW.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS8519IBDBACTIVE-40 to 8519.95 | 1kuSSOP (DB) | 28 View 50 | TUBE
ADS8519IBDBG4ACTIVE-40 to 8519.95 | 1kuSSOP (DB) | 28 View 50 | TUBE
ADS8519IBDBRACTIVE-40 to 8518.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&RPurchase Samples
ADS8519IBDBRG4ACTIVE-40 to 8518.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&RPurchase Samples
ADS8519IDBACTIVE-40 to 8513.95 | 1kuSSOP (DB) | 28 View 50 | TUBE
ADS8519IDBG4ACTIVE-40 to 8513.95 | 1kuSSOP (DB) | 28 View 50 | TUBE
ADS8519IDBRACTIVE-40 to 8512.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&RPurchase Samples
ADS8519IDBRG4ACTIVE-40 to 8512.95 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8519IBDB
AmericasArrow 140
Rochester Electronics 225
WorldwideDigiKey 162
Mouser Electronics 93
TI Lead Time*: 20 WeeksADS8519IBDBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8519IBDBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8519IBDBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8519IDB
AsiaWPI 79
WorldwideDigiKey 176
Mouser Electronics 847
TI Lead Time*: 20 WeeksADS8519IDBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8519IDBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8519IDBRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8519IBDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8519IBDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8519IBDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8519IBDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8519IDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8519IDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8519IDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8519IDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8519 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8519 Evaluation ModuleADS8519EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS8509   16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   
ADS8515   16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 4.096V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a parallel output interface  
ADS8507   16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Lower sampling rate but includes both parallel and serial output configurations  
Customers Who Evaluated This Product Also Evaluated...
ADS8517 Low Power 16-Bit, 200kSPS, +/-10V Bipolar Input SAR ADC with S/P Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8515 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 4.096V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5485 16-bit, 200 MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8505 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TLK2701 1.6 to 2.7 GBPS Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here