ADS8556 Status: ACTIVE

630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

 ADS8556ADS8557 ADS8558 
Resolution(Bits)16  14  12  
Sample Rate (max)630kSPS  670kSPS  730kSPS  
ArchitectureSAR  SAR  SAR  
Power Consumption(Typ)(mW)251.7  253.2  262.2  
SINAD(dB)89.5  84  73.8  
SNR(dB)91.5  85  73.9  
SFDR(dB)95  92  92  
DNL(Max)(+/-LSB)+2/-1  1  0.5  
INL(Max)(+/-LSB)4  1  0.75  
No Missing Codes(Bits)16  14  12  
No. of Supplies4  4  4  
Analog Voltage AV/DD(Min)(V)4.5  4.5  4.5  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  
Input Configuration Range+/-1V to +/-12V  +/-1V to +/-12V  +/-1V to +/-12V  
Reference ModeInt and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  
Pin/Package64LQFP  64LQFP  64LQFP  
# Input Channels6  6  6  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8332: 2.7V-5.5V, 16 Bit 500KSPS Low Power Serial ADC, 8-Ch MUX and Breakout
  • ADS8365: 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC
  • ADS1115: 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • ISO1050: Isolated 5-V CAN Transceivers
  • LMV358: Dual Low-Voltage Rail-to-Rail Output Operational Amplifier

More Related Products

Product Information

Features

  • Family of 16-, 14-, 12-Bit, Pin- and Software-Compatible ADCs
  • Six SAR ADCs Grouped in Three Pairs
  • Maximum Data Rate Per Channel with Internal Conversion Clock and Reference:
    ADS8556: 630kSPS (PAR) or 450kSPS (SER)
    ADS8557: 670kSPS (PAR) or 470kSPS (SER)
    ADS8558: 730kSPS (PAR) or 500kSPS (SER)
  • Maximum Data Rate with External Conversion Clock and Reference:
    800kSPS (PAR) or 530kSPS (SER)
  • Pin-Selectable or Programmable Input Voltage Ranges: Up to ±12V
  • Excellent Signal-to-Noise Performance:
    91.5dB (ADS8556)
    85dB (ADS8557)
    73.9dB (ADS8558)
  • Programmable and Buffered Internal Reference: 0.5V to 2.5V and 0.5V to 3.0V
  • Comprehensive Power-Down Modes:
    Deep Power-Down (Standby Mode)
    Partial Power-Down
    Auto-Nap Power-Down
  • Selectable Parallel or Serial Interface
  • Operating Temperature Range: -40°C to +125°C
  • LQFP-64 Package
  • APPLICATIONS
    • Power Quality Measurement
    • Protection Relays
    • Multi-Axis Motor Control
    • Programmable Logic Controllers
    • Industrial Data Acquisition

All trademarks are the property of their respective owners.

Description

The ADS8556/7/8 contain six low-power, 16-, 14-, or 12-bit, successive approximation register (SAR) based analog-to-digital converters (ADCs) with true bipolar inputs. Each channel contains a sample-and-hold circuit that allows simultaneous high-speed multi-channel signal acquisition.

The ADS8556/7/8 support data rates of up to 730kSPS in parallel interface mode or up to 500kSPS if the serial interface is used. The bus width of the parallel interface can be set to eight or 16 bits. In serial mode, up to three output channels can be activated.

The ADS8556/7/8 is specified over the full industrial temperature range of -40°C to +125°C and is available in an LQFP-64 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS8556IPMACTIVE-40 to 12516.95 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (5+1)
ADS8556IPMRACTIVE-40 to 12515.95 | 1kuLQFP (PM) | 64 View 1000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:46 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8556IPM
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8556IPMR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8556IPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8556IPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8556 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8556 Evaluation ModuleADS8556EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
ADS8365   16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16 bit Unipolar 6 ch simultaneously sampling SAR ADC  
ADS7863   Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12 bit Unipolar simultaneously sampling SAR ADC with up to 6 inputs  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE      
OPA827   Low-Noise, High-Precision, JFET-Input Operational Amplifier   PRECISION AMPLIFIER - LOW NOISE      
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
Customers Who Evaluated This Product Also Evaluated...
ADS8332 2.7V-5.5V, 16 Bit 500KSPS Low Power Serial ADC, 8-Ch MUX and Breakout DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1115 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LL GATE-LL AND GATE TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
LMV358 Dual Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN74LVC2T45 Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
MSP430F169 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here