ADS8558 Status: ACTIVE

730kSPS, 12-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

 ADS8556 ADS8557 ADS8558
Resolution(Bits)16  14  12  
Sample Rate (max)630kSPS  670kSPS  730kSPS  
ArchitectureSAR  SAR  SAR  
Power Consumption(Typ)(mW)251.7  253.2  262.2  
SINAD(dB)89.5  84  73.8  
SNR(dB)91.5  85  73.9  
SFDR(dB)95  92  92  
DNL(Max)(+/-LSB)+2/-1  1  0.5  
INL(Max)(+/-LSB)4  1  0.75  
No Missing Codes(Bits)16  14  12  
No. of Supplies4  4  4  
Analog Voltage AV/DD(Min)(V)4.5  4.5  4.5  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  
Input Configuration Range+/-1V to +/-12V  +/-1V to +/-12V  +/-1V to +/-12V  
Reference ModeInt and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  
Pin/Package64LQFP  64LQFP  64LQFP  
# Input Channels6  6  6  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8557: 670kSPS, 14-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter
  • ADS8556: 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter
  • ADS62P48: Dual Channel 14 Bit, 210 MSPS ADC with DDR LVDS & Parallel CMOS outputs
  • CC1101-Q1: Low-Cost Low-Power Sub-1-GHz RF Transceiver
  • OPA1611: 1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier
  • TPS65070: 5-Channel Power Management IC with 3 DC/DCs, 2 LDOs in 6x6mm QFN

Product Information

Features

  • Family of 16-, 14-, 12-Bit, Pin- and Software-Compatible ADCs
  • Six SAR ADCs Grouped in Three Pairs
  • Maximum Data Rate Per Channel with Internal Conversion Clock and Reference:
    ADS8556: 630kSPS (PAR) or 450kSPS (SER)
    ADS8557: 670kSPS (PAR) or 470kSPS (SER)
    ADS8558: 730kSPS (PAR) or 500kSPS (SER)
  • Maximum Data Rate with External Conversion Clock and Reference:
    800kSPS (PAR) or 530kSPS (SER)
  • Pin-Selectable or Programmable Input Voltage Ranges: Up to ±12V
  • Excellent Signal-to-Noise Performance:
    91.5dB (ADS8556)
    85dB (ADS8557)
    73.9dB (ADS8558)
  • Programmable and Buffered Internal Reference: 0.5V to 2.5V and 0.5V to 3.0V
  • Comprehensive Power-Down Modes:
    Deep Power-Down (Standby Mode)
    Partial Power-Down
    Auto-Nap Power-Down
  • Selectable Parallel or Serial Interface
  • Operating Temperature Range: -40°C to +125°C
  • LQFP-64 Package
  • APPLICATIONS
    • Power Quality Measurement
    • Protection Relays
    • Multi-Axis Motor Control
    • Programmable Logic Controllers
    • Industrial Data Acquisition

All trademarks are the property of their respective owners.

Description

The ADS8556/7/8 contain six low-power, 16-, 14-, or 12-bit, successive approximation register (SAR) based analog-to-digital converters (ADCs) with true bipolar inputs. Each channel contains a sample-and-hold circuit that allows simultaneous high-speed multi-channel signal acquisition.

The ADS8556/7/8 support data rates of up to 730kSPS in parallel interface mode or up to 500kSPS if the serial interface is used. The bus width of the parallel interface can be set to eight or 16 bits. In serial mode, up to three output channels can be activated.

The ADS8556/7/8 is specified over the full industrial temperature range of -40°C to +125°C and is available in an LQFP-64 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS8558IPMACTIVE-40 to 1259.85 | 1kuLQFP (PM) | 64 View 160 | JEDEC TRAY (5+1)
ADS8558IPMRACTIVE-40 to 1258.95 | 1kuLQFP (PM) | 64 View 1000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:16 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8558IPM
AmericasArrow 160
Newark 160
AsiaFarnell Asia 160
WPI 125
EuropeAvnet-SILICA 160
Farnell 160
Spoerle 160
WorldwideDigiKey >1k
Mouser Electronics 156
TI Lead Time*: 20 WeeksADS8558IPMR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8558IPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8558IPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8558 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8558 Evaluation ModuleADS8558EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS8365   16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16 bit unipolar 6 ch simultaneously sampling SAR ADC  
ADS7863   Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16 bit unipolar simultaneously sampling SAR ADC with up to 6 inputs  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE      
OPA827   Low-Noise, High-Precision, JFET-Input Operational Amplifier   PRECISION AMPLIFIER - LOW NOISE      
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
Customers Who Evaluated This Product Also Evaluated...
ADS8557 670kSPS, 14-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS62P48 Dual Channel 14 Bit, 210 MSPS ADC with DDR LVDS & Parallel CMOS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
CC1101-Q1 Low-Cost Low-Power Sub-1-GHz RF Transceiver READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.
OPA1611 1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
TPS65070 5-Channel Power Management IC with 3 DC/DCs, 2 LDOs in 6x6mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here