ADS931 Status:ACTIVE

8-Bit, 30 MSPS ADC SE/Diff Inputs w/ External Ref. and Low Power, Powerdown

      Burr-Brown
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • ADS931: SpeedPlus 8-Bit, 30MHz Sampling Analog-To-Digital Converter (Rev. A) (ads931.pdf, 436 KB)
    23 Feb 2001 Download

 ADS931
Resolution(Bits)8  
Sample Rate (max)30MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)69  
SINAD(dB)45  
SNR(dB)48  
SFDR(dB)49  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)2.5  
No Missing Codes(Bits)8  
ENOB(Bits)7.2  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)3  
Logic Voltage DV/DD(Max)(V)5  
Input Configuration Range1V / 2V(p-p)  
Reference ModeExt  
RatingCatalog  
Pin/Package28SSOP  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS930: 8-Bit, 30 MSPS ADC SE/Diff Inputs w/ Internal Ref. and Low Power, Powerdown
  • ADS830: 8-Bit, 60 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range
  • TLC5540: 8-Bit, 40 MSPS ADC Single Ch., Internal S&H, Low Power

More Related Products

Product Information

Features

  • +2.7V TO +5.5V SUPPLY OPERATION
  • LOW POWER: 69mW at +3V
  • ADJUSTABLE FULL SCALE RANGE WITH EXTERNAL REFERENCE
  • NO MISSING CODES
  • POWER DOWN
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • BATTERY POWERED EQUIPMENT
    • CAMCORDERS
    • PORTABLE TEST EQUIPMENT
    • DIGITAL CAMERAS
    • COMMUNICATIONS

Description

The ADS931 is a high-speed pipelined Analog-to-Digital (A/D) converter that is specified to operate from standard +5V or +3V power supplies. This converter includes a high bandwidth track/hold and an 8-bit quantizer. The perfor-mance is specified with a single-ended input range of 1V to 2V when operating off of a +3V supply. This device also allows for standard input ranges such as 2V to 4V or 2V to 3V, when operating on +5V supplies. The full scale input range is set by an external reference.

The ADS931 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for telecommunications, video and test instrumentation applications. The ADS931 is available in an SSOP-28 package.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusPrice ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS931EACTIVE2.75 | 100uSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS931E/1KACTIVE2.75 | 100uSSOP (DB) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS931E/1KG4ACTIVE2.75 | 100uSSOP (DB) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS931EG4ACTIVE2.75 | 100uSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS931EAs of 9:01 AM GMT, 21 Aug 2008As of 9:01 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 27 Nov 16 Weeks AmericasAvnet 267
  DigiKey >1k
  Rochester Electronics 627
  AsiaWPI 58
ADS931E/1KAs of 9:01 AM GMT, 21 Aug 2008As of 9:01 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 27 Nov 16 Weeks AmericasRochester Electronics >1k
ADS931E/1KG4As of 9:01 AM GMT, 21 Aug 2008As of 9:01 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 27 Nov 16 Weeks None Reported
View Distributors
   
ADS931EG4As of 9:01 AM GMT, 21 Aug 2008As of 9:01 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 27 Nov 16 Weeks AmericasAvnet 150
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS931E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS931E/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS931E/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS931EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • ADS931: SpeedPlus 8-Bit, 30MHz Sampling Analog-To-Digital Converter (Rev. A) (ads931.pdf, 436 KB)
    23 Feb 2001 Download

Application Notes

  • A Glossary of Analog-to-Digital Specifications and Performance Characteristics (Rev. A) (sbaa147a.htm, 8 KB)
    12 Jan 2008 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Analog-to-Digital Converter Grounding Practices Affect System Performance (sbaa052.htm, 8 KB)
    02 Oct 2000 Abstract
  • Principles of Data Acquisition and Conversion (sbaa051.htm, 8 KB)
    02 Oct 2000 Abstract
  • Interleaving Analog-to-Digital Converters (sbaa049.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Analog to Digital Converters

User Guides

View User Guides for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
Demo Board for ADS900 SeriesDEM-ADS9XXETexas InstrumentsDevelopment Boards/EVMs
  • Jitter and SNR calculator(slac133.zip, 2 KB )
               24 Apr 2007 zip

 Alternative Products - Are similar to ADS931
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
ADS9308-Bit, 30 MSPS ADC SE/Diff Inputs w/ Internal Ref. and Low Power, PowerdownTI customers also evaluated this product.
ADS8308-Bit, 60 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input RangeTI customers also evaluated this product.
TLC55408-Bit, 40 MSPS ADC Single Ch., Internal S&H, Low PowerTI customers also evaluated this product.
TLC5418-Bit, 40 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch.TI customers also evaluated this product.
ADS8318-Bit, 80 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input RangeTI customers also evaluated this product.
TLC5510A8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low PowerTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support