|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The AFE0064 is a 64 channel analog front end designed to suit the requirements of flat panel detector based digital X-ray systems. The device includes 64 integrators, a PGA for full scale charge level selection, correlated double sampler, 64 as to 2 multiplexer, and two differential output drivers. Hardware selectable Integration polarity allows integration of a positive or negative charge and provides more flexibility in system design. In addition, the device features TFT (Thin Film Transistor from Flat Panel Detector) charge injection compensation. This feature helps maximize the usable signal charge range of the device. The nap feature enables substantial power saving. This is especially useful for power saving during long X-ray exposure periods. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| AFE0064IPBK | ACTIVE | -40 to 85 | 32.50 | 100u | LQFP (PBK) | 128 | 90 | JEDEC TRAY (5+1) | |
| AFE0064IPBKR | ACTIVE | -40 to 85 | 31.25 | 100u | LQFP (PBK) | 128 | 1000 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksAFE0064IPBK | |||
| Asia | WPI | 80 | |
| Worldwide | DigiKey | 278 | |
| TI Lead Time*: 20 WeeksAFE0064IPBKR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| AFE0064IPBK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| AFE0064IPBKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for AFE0064 
| Part # | Name | Product Family | Comments |
| ADS8422 | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input Data Converter |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Low Noise, Very Low Drift, Precision Voltage Reference |
| OPA2376 | Precision, Low Noise, Low Quiescent Current Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | Dual, Precision, Low Noise, Low Quiescent Current Operational Amplifier |
| DDC316 | 16 Channel Current-Input 16-bit ADC | DATA CONVERTERS - CURRENT INPUT ADC | 16 Channel Current-Input 16-bit ADC |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS5400 | 12-bit, 1000 MSPS ADC with analog input buffer | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| UCC28610 | 12-65W Green-mode Flyback Power Supply Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number