|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The AFE5801 is an analog front end, targeting applications where the power and level of integration are critical. The device contains eight variable-gain amplifiers (VGA), each followed by a high-speed (up to 65MSPS) ADC, for a total of eight ADCs per device. Each of the eight differential inputs is buffered, accepts up to 2Vpp maximum input swing, and is followed by a VGA with a gain range from -5dB to 31dB. The VGA gain is digitally controlled, and the gain curves versus time can be stored in memory integrated within the device using the serial interface. A selectable clamping and antialias low-pass filter (with 3dB attenuation at 7.5, 10, or 14MHz) is also integrated between VGA and ADC, for every channel. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| AFE5801IRGCR | ACTIVE | -40 to 85 | 48.00 | 1ku | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | Call Local Sales Office |
| AFE5801IRGCT | ACTIVE | -40 to 85 | 48.00 | 1ku | VQFN (RGC) | 64 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksAFE5801IRGCR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksAFE5801IRGCT | |||
| Asia | WPI | 189 | |
| Worldwide | DigiKey | 127 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| AFE5801IRGCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| AFE5801IRGCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for AFE5801 
| Name | Part # | Company | Tool / Software Type |
| AFE5801EVM Evaluation Module | AFE5801EVM | Texas Instruments | Development Boards/EVMs |
| TSW1250EVM High-Speed LVDS Deserializer and Analysis System | TSW1250EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| |||
| Part # | Name | Product Family | Comments |
| AFE5851 | 16-channel VGA with ADC | ANALOG FRONT END - Imaging | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Same functionality as AFE5801 with 16-channel and lower power. |
| TX734 | Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser | SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | Pulser for Ultrasound Systems |
| Customers Who Evaluated This Product Also Evaluated... | |||
| AFE5851 | 16-channel VGA with ADC | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| AFE5805 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| TX810 | 8-Channel, Programmable T/R Switch for Ultrasound | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| ADS6148 | Low power 14-bit, 210 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TX734 | Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |

Most Popular Tags for AFE5801: