AFE5804 Status: ACTIVE

8-Channel Analog Front-End for Ultrasound


      
         
Alert me about changes<br/>to this product

See Also

  • AFE5805 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Same functionality and pinout to AFE5804 with lower noise at 0.85nV/rtHz
 AFE5801 AFE5804AFE5805 AFE5851 
Input Voltage Noise(Typ)(nV/rtHz)5.5  1.23  0.85  5.5  
Input Range(Typ)(mVpp)2000  280  250  1000  
Power Dissipation(Typ)(mW)58  101  122  39  
Gain Control Range(Typ)(dB)36  46  46  36  
Total Max Gain(Typ)(dB)31  49  50  31  
HD2 Distortion(Typ)(dB)-75  -45  -45  -55  
Overload Recovery(clock cycle)1  1  1  1  
Gain Error(Typ)(dB)+/-0.5  +/-0.5  +/- 0.5  +/-0.5  
Resolution(Bits)12  12  12  12  
Number of Channels8  8  8  16  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • AFE5805: 8-Channel Analog Front-End for Ultrasound
  • AFE5801: 8-channel VGA with ADC
  • AFE5851: 16-channel VGA with ADC
  • TX810: 8-Channel, Programmable T/R Switch for Ultrasound
  • TX734: Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser
  • UCC28600: 8-Pin Quasi Resonant Flyback Green Mode Controller

Product Information

Features

  • 8-Channel Complete Analog Front-End:
    • LNA, VCA, PGA, LPF, and ADC
  • Mode Control for Power/Noise Optimization:
    • Low Noise (Full-Channel):
      0.89nV/√Hz (TGC Mode I)
      1.23nV/√Hz (TGC Mode II)
      1.03nV/√Hz (PW Mode)
    • Ultra-Low Power:
      101mW/Channel (TGC Mode II)
      65mW/Channel (CW Mode)
  • Low-Noise Pre-Amp (LNA):
    • 0.75nV/√Hz
    • 20dB Fixed Gain
    • 280mVPP Linear Input Range
  • Variable-Gain Amplifier:
    • Gain Control Range: 46dB
  • PGA Gain Settings: 20dB, 25dB, 27dB, 30dB
  • Low-Pass Filter:
    • Selectable BW: 12.5MHz, 17MHz
    • 2nd-Order, Bessel
  • Gain Error: ±0.5dB
  • Channel Matching: ±0.25dB
  • Clamping
  • Fast Overload Recovery: Two Clock Cycles
  • 12-Bit Analog-to-Digital Converter:

View All Features in Datasheet

Description

The AFE5804 is a complete analog front-end device specifically designed for ultrasound systems that require low power and small size.

The AFE5804 consists of eight channels, including a low-noise amplifier (LNA), voltage-controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12-bit analog-to-digital converter (ADC) with low voltage differential signaling (LVDS) data outputs.

The LNA gain is set for 20dB gain and has excellent noise and signal handling capabilities, including fast overload recovery. VCA gain can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the AFE5804.

The PGA can be programmed for gains of 20dB, 25dB, 27dB, and 30dB. The internal low-pass filter can also be programmed to 12.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
AFE5804ZCFACTIVE0 to 7052.70 | 1kuBGA (ZCF) | 135 160 | JEDEC TRAY (10+1)

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**AFE5804ZCF
AmericasAvnet 800
AsiaWPI 181
WorldwideDigiKey 203
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
AFE5804ZCF RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AFE5804 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
8-Channel Serial LVDS DeserializerADSDESER-50EVMTexas InstrumentsDevelopment Boards/EVMs
AFE5804EVM Evaluation ModuleAFE5804EVMTexas InstrumentsDevelopment Boards/EVMs
TSW1250EVM High-Speed LVDS Deserializer and Analysis SystemTSW1250EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
AFE5805   8-Channel Analog Front-End for Ultrasound   ANALOG FRONT END - Imaging   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Same functionality and pinout to AFE5804 with lower noise at 0.85nV/rtHz  
TX734   Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (greater than 5V)   Pulser for Ultrasound Systems    
Customers Who Evaluated This Product Also Evaluated...
AFE5805 8-Channel Analog Front-End for Ultrasound ANALOG FRONT END-Imaging TI customers also evaluated this product.
AFE5801 8-channel VGA with ADC ANALOG FRONT END-Imaging TI customers also evaluated this product.
AFE5851 16-channel VGA with ADC ANALOG FRONT END-Imaging TI customers also evaluated this product.
TX810 8-Channel, Programmable T/R Switch for Ultrasound SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TX734 Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TLC3704 Quad, Micropower, Push-Pull Outputs, LinCMOS(TM) Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
UCC3581 Micropower Voltage Mode PWM AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here