|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The AFE5805 is a complete analog front-end device specifically designed for ultrasound systems that require low power and small size. The AFE5805 consists of eight channels, including a low-noise amplifier (LNA), voltage-controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12-bit analog-to-digital converter (ADC) with low voltage differential signaling (LVDS) data outputs. The LNA gain is set for 20dB gain, and has excellent noise and signal handling capabilities, including fast overload recovery. VCA gain can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the AFE5805. The PGA can be programmed for gains of 20dB, 25dB, 27dB, and 30dB. The internal low-pass filter can also be programmed to 10MHz or 15MHz. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| AFE5805ZCF | ACTIVE | 0 to 70 | 50.70 | 1ku | BGA (ZCF) | 135 | 160 | JEDEC TRAY (10+1) | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**AFE5805ZCF | |||
| Americas | Arrow | 160 | |
| Newark | 128 | ||
| Asia | Farnell Asia | 128 | |
| WPI | 198 | ||
| Worldwide | DigiKey | 236 | |
| Mouser Electronics | 110 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| AFE5805ZCF | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for AFE5805 
| Name | Part # | Company | Tool / Software Type |
| 8-Channel Serial LVDS Deserializer | ADSDESER-50EVM | Texas Instruments | Development Boards/EVMs |
| AFE5805EVM Evaluation Module | AFE5805EVM | Texas Instruments | Development Boards/EVMs |
| TSW1250EVM High-Speed LVDS Deserializer and Analysis System | TSW1250EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| |||
| Part # | Name | Product Family | Comments |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END - Imaging | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Same functionality and pinout to AFE5805 with lower power at 102 mW/Ch |
| TX734 | Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser | SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | Pulser for Ultrasound Systems |
| Customers Who Evaluated This Product Also Evaluated... | |||
| AFE5851 | 16-channel VGA with ADC | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| AFE5801 | 8-channel VGA with ADC | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| TX810 | 8-Channel, Programmable T/R Switch for Ultrasound | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TX734 | Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| TPS3808G09 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| OPA2277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC2G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| TXS0102 | 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |

Most Popular Tags for AFE5805: