|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The AFE5851 is an analog front-end targeting applications where the power and level of integration are critical. The device contains 16 variable gain amplifiers (VGA), followed by an octal high speed (up to 65 MSPS) analog to digital converter (ADC). Each of the 16 single ended inputs is buffered, accepts up to 1VPP maximum input swing and it is followed by a VGA with a gain range from -5dB to 31dB. The VGA gain is digitally controlled and the gain curves versus time can be stored in memory, integrated within the device using the serial interface. A selectable clamping and anti-alias low pass filter (with 3dB attenuation at 7.5, 10 or 14MHz) is also integrated between the VGA and ADC for every channel. The VGA/anti-alias filter outputs are differential (limited to 2 VPP) and drive the on-board 12-bit 65MSPS ADC that is shared between two VGAs to optimize the power dissipation. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| AFE5851IRGCR | ACTIVE | -40 to 85 | 86.00 | 1ku | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | Call Local Sales Office |
| AFE5851IRGCT | ACTIVE | -40 to 85 | 86.00 | 1ku | VQFN (RGC) | 64 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksAFE5851IRGCR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksAFE5851IRGCT | |||
| Asia | WPI | 184 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| AFE5851IRGCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| AFE5851IRGCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for AFE5851 
| Name | Part # | Company | Tool / Software Type |
| AFE5851EVM Evaluation Module | AFE5851EVM | Texas Instruments | Development Boards/EVMs |
| TSW1250EVM High-Speed LVDS Deserializer and Analysis System | TSW1250EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| Part # | Name | Product Family | Comments |
| AFE5801 | 8-channel VGA with ADC | ANALOG FRONT END - Imaging | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Same functionality as AFE5851 with 8-channel and 65 MSPS max channel sample rate. |
| TX734 | Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser | SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | Pulser for Ultrasound Systems |
| Customers Who Evaluated This Product Also Evaluated... | |||
| AFE5805 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| AFE5801 | 8-channel VGA with ADC | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END-Imaging | TI customers also evaluated this product. |
| TX810 | 8-Channel, Programmable T/R Switch for Ultrasound | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| OPA404 | Quad High Speed Precision Difet(R) Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| MPC507 | 8-Channel Differential-Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| MPC506 | 16-Channel Single-Ended Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| DAC1220 | 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TX734 | Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| ADS6122 | Low Power 12-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

Most Popular Tags for AFE5851: