AFE5851 Status: ACTIVE

16-channel VGA with ADC


      
         
Alert me about changes<br/>to this product

See Also

  • AFE5801 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Same functionality as AFE5851 with 8-channel and 65 MSPS max channel sample rate.
 AFE5801 AFE5804 AFE5805 AFE5851
Input Voltage Noise(Typ)(nV/rtHz)5.5  1.23  0.85  5.5  
Input Range(Typ)(mVpp)2000  280  250  1000  
Power Dissipation(Typ)(mW)58  101  122  39  
Gain Control Range(Typ)(dB)36  46  46  36  
Total Max Gain(Typ)(dB)31  49  50  31  
HD2 Distortion(Typ)(dB)-75  -45  -45  -55  
Overload Recovery(clock cycle)1  1  1  1  
Gain Error(Typ)(dB)+/-0.5  +/-0.5  +/- 0.5  +/-0.5  
Resolution(Bits)12  12  12  12  
Number of Channels8  8  8  16  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • AFE5805: 8-Channel Analog Front-End for Ultrasound
  • AFE5801: 8-channel VGA with ADC
  • AFE5804: 8-Channel Analog Front-End for Ultrasound
  • TX810: 8-Channel, Programmable T/R Switch for Ultrasound
  • OPA637: Precision High-Speed Difet(R) Operational Amplifiers
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver

Product Information

Features

  • 16 Variable Gain Amplifiers (VGA)
    • 16 Single-Ended Buffered Inputs With 1VPP Maximum Swing
    • 5.5nV/Hz VCA Input Noise (31dB Gain).
    • Variable Gain -5dB to 31dB With 0.125dB Steps
    • Digital Gain Control
  • 3rd Order Anti-Aliasing Filter With Programmable Cut-Off Frequency (7.5, 10 and 14MHz).
  • Clamping
  • Analog-to-Digital Converter (ADC)
    • Octal channel 12-bit, 65 MSPS
    • 32.5 MSPS Maximum per Input Channel
    • 2 VGA Outputs Alternately Sampled by Each ADC
    • Internal and External Reference Support
    • No External Decoupling Required for References
    • Serial LVDS Outputs
  • 1.8V and 3.3V Supply
  • 39 mW Total Power per Channel at 32.5 MSPS
  • 64-QFN Package (9mm × 9mm)
  • APPLICATIONS
    • Imaging: Ultrasound, PET

Description

The AFE5851 is an analog front-end targeting applications where the power and level of integration are critical. The device contains 16 variable gain amplifiers (VGA), followed by an octal high speed (up to 65 MSPS) analog to digital converter (ADC).

Each of the 16 single ended inputs is buffered, accepts up to 1VPP maximum input swing and it is followed by a VGA with a gain range from -5dB to 31dB. The VGA gain is digitally controlled and the gain curves versus time can be stored in memory, integrated within the device using the serial interface.

A selectable clamping and anti-alias low pass filter (with 3dB attenuation at 7.5, 10 or 14MHz) is also integrated between the VGA and ADC for every channel. The VGA/anti-alias filter outputs are differential (limited to 2 VPP) and drive the on-board 12-bit 65MSPS ADC that is shared between two VGAs to optimize the power dissipation.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
AFE5851IRGCRACTIVE-40 to 8586.00 | 1kuVQFN (RGC) | 64 View 2000 | LARGE T&RCall Local Sales Office
AFE5851IRGCTACTIVE-40 to 8586.00 | 1kuVQFN (RGC) | 64 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksAFE5851IRGCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksAFE5851IRGCT
AsiaWPI 184
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
AFE5851IRGCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
AFE5851IRGCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AFE5851 Help

Datasheet

User Guides

More Literature

View More Literature for Imaging

Tools & Software

NamePart # Company Tool / Software Type
AFE5851EVM Evaluation ModuleAFE5851EVMTexas InstrumentsDevelopment Boards/EVMs
TSW1250EVM High-Speed LVDS Deserializer and Analysis SystemTSW1250EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
AFE5801   8-channel VGA with ADC   ANALOG FRONT END - Imaging   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Same functionality as AFE5851 with 8-channel and 65 MSPS max channel sample rate.  
TX734   Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (greater than 5V)   Pulser for Ultrasound Systems    
Customers Who Evaluated This Product Also Evaluated...
AFE5805 8-Channel Analog Front-End for Ultrasound ANALOG FRONT END-Imaging TI customers also evaluated this product.
AFE5801 8-channel VGA with ADC ANALOG FRONT END-Imaging TI customers also evaluated this product.
AFE5804 8-Channel Analog Front-End for Ultrasound ANALOG FRONT END-Imaging TI customers also evaluated this product.
TX810 8-Channel, Programmable T/R Switch for Ultrasound SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
OPA637 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
DAC716 16-Bit Digital-to-Analog Converter with Serial Data Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
PGA2320 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.
SN74AHCT16244 16-Bit Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TX734 Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
ADS6122 Low Power 12-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS79633 Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for AFE5851:

View All Tags

Other Support



Click Here