AM26C32-EP Status: ACTIVE

Enhanced Product Quadruple Differential Line Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 AM26C32-EP
Receivers Per Package4  
Supply Voltage(s)(V)5  
ICC(Max)(mA)15  
RatingHiRel Enhanced Product  
Operating Temp Range(Celsius)-55 to 125  
# of TX/RX0 TX / 4 RX  
Pin/Package16SOIC  
Approx. Price (US$) 2.80 | 100u  
 Samples
 Inventory

Other qualified versions of AM26C32-EP

Version Part Number Definition
Catalog AM26C32 TI's standard catalog product
Military AM26C32M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • AM26C32: Quadruple Differential Line Receiver
  • AM26C31-EP: Enhanced Product Quadruple Differential Line Driver
  • AM26C32M: Quadruple Differential Line Receiver

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU Recommendation V.10 and V.11
  • Low Power, ICC = 10 mA Typ
  • ±7 V Common-Mode Range With ±200 mV Sensitivity
  • Input Hysteresis . . . 60 mV Typ
  • tpd = 17 ns Typ
  • Operates From a Single 5 V Supply
  • 3-State Outputs
  • Input Fail-Safe Circuitry
  • Improved Replacements for AM26LS32

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The AM26C32 is a quadruple differential line receiver for balanced or unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design specifies that if the inputs are open, the outputs always are high.

The AM26C32 devices are manufactured using a BiCMOS process, which is a combination of bipolar and CMOS transistors. This process provides the high voltage and current of bipolar with the low power of CMOS to reduce the power consumption to about one-fifth that of the standard AM26LS32, while maintaining ac and dc performance.

The AM26C32 is characterized for operation over the extended temperature range of -55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
AM26C32MDREPACTIVE-55 to 125V62/07648-01XE2.80 | 100uSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/07648-01XEACTIVE-55 to 125 2.80 | 100uSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksAM26C32MDREP
WorldwideDigiKey 564
TI Lead Time*: 8 WeeksV62/07648-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
AM26C32MDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/07648-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AM26C32-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
AM26C32 Quadruple Differential Line Receiver INTERFACE-RS-422 TI customers also evaluated this product.
AM26C31-EP Enhanced Product Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26C32M Quadruple Differential Line Receiver INTERFACE-RS-422 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here