AM26C32 Status: ACTIVE

Quadruple Differential Line Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 AM26C32
Receivers Per Package4  
Supply Voltage(s)(V)5  
ESD(kV)2  
Signaling Rate(Mbps)10  
ICC(Max)(mA)15  
FootprintAM26LS32  
Temp Range(C)-40 to 85,-40 to 125,0 to 70,-55 to 125  
RatingCatalog  
Operating Temp Range(Celsius)-40 to 125,0 to 70,-40 to 85  
# of TX/RX0 TX / 4 RX  
Pin/Package16PDIP, 16SO, 16SOIC, 16TSSOP  
Approx. Price (US$) 0.54 | 1ku  
 Samples
 Inventory

Other qualified versions of AM26C32

Version Part Number Definition
Enhanced Product AM26C32-EP Supports Defense, Aerospace and Medical Applications
Military AM26C32M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • AM26C31: Quadruple Differential Line Driver
  • AM26LS32A: Quadruple Differential Line Receiver
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output
  • TLC5620: 8-Bit, 10 us Quad DAC, Serial Input, Pgrmable for 1x or 2x Output, Simultaneous Update, Low Power
  • CC2520: Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver

Product Information

Features

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU Recommendation V.10 and V.11
  • Low Power, ICC = 10 mA Typ
  • ±7-V Common-Mode Range With ±200-mV Sensitivity
  • Input Hysteresis . . . 60 mV Typ
  • tpd = 17 ns Typ
  • Operates From a Single 5-V Supply
  • 3-State Outputs
  • Input Fail-Safe Circuitry
  • Improved Replacements for AM26LS32
  • Available in Q-Temp Automotive
    • High Reliability Automotive Applications
    • Configuration Control/Print Support
    • Qualification to Automotive Standards

Description

The AM26C32 is a quadruple differential line receiver for balanced or unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design specifies that if the inputs are open, the outputs are always high.

The AM26C32 devices are manufactured using a BiCMOS process, which is a combination of bipolar and CMOS transistors. This process provides the high voltage and current of bipolar with the low power of CMOS to reduce the power consumption to about one-fifth that of the standard AM26LS32, while maintaining ac and dc performance.

The AM26C32C is characterized for operation from 0°C to 70°C. The AM26C32I is characterized for operation from –40°C to 85°C. The AM26C32Q is characterized for operation from –40°C to 125°C. The AM26C32M is characterized for operation over the full military temperature range of –55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
AM26C32CDACTIVE0 to 700.79 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32CDBLEOBSOLETE0 to 70 SSOP (DB) | 16 View    Download CAD Format for this FootprintNot Available
AM26C32CDE4ACTIVE0 to 700.79 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32CDG4ACTIVE0 to 700.79 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32CDRACTIVE0 to 700.72 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32CDRE4ACTIVE0 to 700.72 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
AM26C32CDRG4ACTIVE0 to 700.72 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
AM26C32CNACTIVE0 to 700.72 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32CNE4ACTIVE0 to 700.72 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32CNSRACTIVE0 to 700.54 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32CNSRE4ACTIVE0 to 700.54 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32CNSRG4ACTIVE0 to 700.54 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32IDACTIVE-40 to 850.90 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32IDBLEOBSOLETE-40 to 85 SSOP (DB) | 16 View    Download CAD Format for this FootprintNot Available
AM26C32IDE4ACTIVE-40 to 850.90 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32IDG4ACTIVE-40 to 850.90 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32IDRACTIVE-40 to 850.81 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32IDRE4ACTIVE-40 to 850.81 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32IDRG4ACTIVE-40 to 850.81 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32INACTIVE-40 to 850.81 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32INE4ACTIVE-40 to 850.81 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26C32INSRACTIVE-40 to 850.58 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32INSRE4ACTIVE-40 to 850.58 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32INSRG4ACTIVE-40 to 850.58 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32IPWACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32IPWE4ACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32IPWG4ACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32IPWRACTIVE-40 to 850.81 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32IPWRG4ACTIVE-40 to 850.81 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32QDACTIVE-40 to 1252.19 | 1kuSOIC (D) | 16 View 40 Download CAD Format for this Symbol Download CAD Format for this Footprint
AM26C32QDG4ACTIVE-40 to 1252.19 | 1kuSOIC (D) | 16 View 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:08 PM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 17 WeeksAM26C32CD
AmericasArrow >1k
Avnet >1k
Newark 452
Rochester Electronics 16
EuropeEBV Elektronik >1k
Spoerle >1k
WorldwideDigiKey 570
TI Lead Time*: 17 WeeksAM26C32CDE4
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksAM26C32CDG4
None Reported
View Distributors
TI Lead Time*: 17 WeeksAM26C32CDR
AmericasAvnet >1k
Newark >1k
EuropeSpoerle >1k
WorldwideDigiKey >1k
TI Lead Time*: 17 WeeksAM26C32CDRE4
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksAM26C32CDRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksAM26C32CN
AmericasArrow 8
Newark 838
Rochester Electronics >1k
AsiaFarnell Asia 14
EuropeAbacus Polar 275
Avnet-SILICA >1k
EBV Elektronik 150
Farnell 14
WorldwideDigiKey 981
Mouser Electronics 743
TI Lead Time*: 18 WeeksAM26C32CNE4
AmericasRochester Electronics 475
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksAM26C32CNSR
None Reported
View Distributors
TI Lead Time*: 17 WeeksAM26C32CNSRE4
None Reported
View Distributors
TI Lead Time*: 17 WeeksAM26C32CNSRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksAM26C32ID
AmericasArrow >1k
Newark 898
AsiaFarnell Asia 960
EuropeArrow Southern Europe 200
Farnell 62
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksAM26C32IDE4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksAM26C32IDG4
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksAM26C32IDR
AmericasArrow >1k
EuropeArrow Southern Europe >1k
WorldwideDigiKey >1k
TI Lead Time*: 17 WeeksAM26C32IDRE4
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksAM26C32IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksAM26C32IN
AmericasRochester Electronics 98
AsiaFarnell Asia 68
EuropeAvnet-SILICA 425
EBV Elektronik 550
Spoerle 125
WorldwideMouser Electronics 511
TI Lead Time*: 18 WeeksAM26C32INE4
WorldwideMouser Electronics 155
TI Lead Time*: 17 WeeksAM26C32INSR
None Reported
View Distributors
TI Lead Time*: 17 WeeksAM26C32INSRE4
None Reported
View Distributors
TI Lead Time*: 17 WeeksAM26C32INSRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksAM26C32IPW
EuropeArrow Southern Europe 450
TI Lead Time*: 18 WeeksAM26C32IPWE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksAM26C32IPWG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksAM26C32IPWR
None Reported
View Distributors
TI Lead Time*: 18 WeeksAM26C32IPWRG4
None Reported
View Distributors
TI Lead Time*: 10 WeeksAM26C32QD
AmericasArrow 2
Avnet 218
Rochester Electronics 229
EuropeAvnet-SILICA 160
Spoerle 120
WorldwideDigiKey 189
Mouser Electronics 231
TI Lead Time*: 20 WeeksAM26C32QDG4
EuropeArrow Southern Europe 480
WorldwideMouser Electronics 7
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
AM26C32CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32CDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32CDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32CN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
AM26C32CNE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
AM26C32CNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32CNSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32CNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
AM26C32INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
AM26C32INSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32INSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32INSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26C32QD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
AM26C32QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AM26C32 Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
AM26C31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26LS32A Quadruple Differential Line Receiver INTERFACE-RS-422 TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TLC5620 8-Bit, 10 us Quad DAC, Serial Input, Pgrmable for 1x or 2x Output, Simultaneous Update, Low Power DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here