AM26C32M Status: ACTIVE

Quadruple Differential Line Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 AM26C32M
Receivers Per Package4  
Supply Voltage(s)(V)5  
ESD(kV)2  
Signaling Rate(Mbps)10  
ICC(Max)(mA)15  
FootprintAM26LS32  
Temp Range(C)-55 to 125  
RatingMilitary  
Operating Temp Range(Celsius)-55 to 125  
# of TX/RX0 TX / 4 RX  
Pin/Package16CDIP, 16CFP, 20LCCC  
Approx. Price (US$) 15.93 | 100u  
 Samples
 Inventory

Other qualified versions of AM26C32M

Version Part Number Definition
Catalog AM26C32 TI's standard catalog product
Enhanced Product AM26C32-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • AM26C32: Quadruple Differential Line Receiver
  • AM26C31M: Quadruple Differential Line Driver
  • AM26C31: Quadruple Differential Line Driver

Product Information

Features

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU Recommendation V.10 and V.11
  • Low Power, ICC = 10 mA Typ
  • ±7-V Common-Mode Range With ±200-mV Sensitivity
  • Input Hysteresis . . . 60 mV Typ
  • tpd = 17 ns Typ
  • Operates From a Single 5-V Supply
  • 3-State Outputs
  • Input Fail-Safe Circuitry
  • Improved Replacements for AM26LS32
  • Available in Q-Temp Automotive
    • High Reliability Automotive Applications
    • Configuration Control/Print Support
    • Qualification to Automotive Standards

Description

The AM26C32 is a quadruple differential line receiver for balanced or unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design specifies that if the inputs are open, the outputs are always high.

The AM26C32 devices are manufactured using a BiCMOS process, which is a combination of bipolar and CMOS transistors. This process provides the high voltage and current of bipolar with the low power of CMOS to reduce the power consumption to about one-fifth that of the standard AM26LS32, while maintaining ac and dc performance.

The AM26C32C is characterized for operation from 0°C to 70°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9164001Q2AACTIVE-55 to 125 18.25 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-9164001QEAACTIVE-55 to 125 15.93 | 100uCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-9164001QFAACTIVE-55 to 125 16.35 | 100uCFP (W) | 16 1 | TUBE Download CAD Format for this Symbol Purchase Samples
AM26C32MFKBACTIVE-55 to 1255962-9164001Q2A18.25 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32MJBACTIVE-55 to 1255962-9164001QEA15.93 | 100uCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26C32MWBACTIVE-55 to 1255962-9164001QFA16.35 | 100uCFP (W) | 16 1 | TUBE Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-9164001Q2A
AmericasArrow 3
Avnet 61
EuropeArrow Northern Europe 10
TI Lead Time*: 8 Weeks5962-9164001QEA
AmericasArrow 14
Avnet 149
Rochester Electronics 421
TI Lead Time*: 8 Weeks5962-9164001QFA
AmericasAvnet 110
Rochester Electronics 712
TI Lead Time*: 8 WeeksAM26C32MFKB
None Reported
View Distributors
TI Lead Time*: 8 WeeksAM26C32MJB
EuropeEBV Elektronik 1
TI Lead Time*: 8 WeeksAM26C32MWB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9164001Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9164001QEA  TBD A42  N/A for Pkg TypeViewView
5962-9164001QFA  TBD A42  N/A for Pkg TypeViewView
AM26C32MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
AM26C32MJB  TBD A42  N/A for Pkg TypeViewView
AM26C32MWB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AM26C32M Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
AM26C32 Quadruple Differential Line Receiver INTERFACE-RS-422 TI customers also evaluated this product.
AM26C31M Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26C31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here