AM26LS31M Status: ACTIVE

Quadruple Differential Line Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 AM26LS31M
Drivers Per Package4  
Supply Voltage(s)(V)5  
ESD(kV)2  
Signaling Rate(Mbps)10  
ICC(Max)(mA)80  
FootprintAM26LS31  
Temp Range(C)-55 to 125  
RatingMilitary  
Operating Temp Range(Celsius)-55 to 125  
# of TX/RX4 TX / 0 RX  
Pin/Package16CDIP, 16CFP, 20LCCC  
Approx. Price (US$) 21.71 | 100u  
 Samples
 Inventory

Other qualified versions of AM26LS31M

Version Part Number Definition
Catalog AM26LS31 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • AM26LS31: Quadruple Differential Line Driver
  • AM26LS32AM: Quadruple Differential Line Receiver
  • AM26C31: Quadruple Differential Line Driver

Product Information

Features

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-422-B and ITU
  • Operates From a Single 5-V Supply
  • TTL Compatible
  • Complementary Outputs
  • High Output Impedance in Power-Off Conditions
  • Complementary Output-Enable Inputs

DESCRIPTION/ORDERING INFORMATION

The AM26LS31 is a quadruple complementary-output line driver designed to meet the requirements of ANSI TIA/EIA-422-B and ITU (formerly CCITT) Recommendation V.11. The 3-state outputs have high-current capability for driving balanced lines such as twisted-pair or parallel-wire transmission lines, and they are in the high-impedance state in the power-off condition. The enable function is common to all four drivers and offers the choice of an active-high or active-low enable (G, G) input. Low-power Schottky circuitry reduces power consumption without sacrificing speed.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-7802301M2AACTIVE-55 to 125 35.07 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-7802301MEAACTIVE-55 to 125 21.71 | 100uCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-7802301MFAACTIVE-55 to 125 30.06 | 100uCFP (W) | 16 1 | TUBE Download CAD Format for this Symbol Purchase Samples
AM26LS31MFKBACTIVE-55 to 1255962-7802301M2A35.07 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS31MJBACTIVE-55 to 1255962-7802301MEA21.71 | 100uCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS31MWBACTIVE-55 to 1255962-7802301MFA30.06 | 100uCFP (W) | 16 1 | TUBE Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-7802301M2A
AmericasArrow 86
Avnet 224
Rochester Electronics 65
EuropeEBV Elektronik 4
TI Lead Time*: 8 Weeks5962-7802301MEA
AmericasArrow >1k
Avnet >1k
EuropeArrow Northern Europe 20
TI Lead Time*: 8 Weeks5962-7802301MFA
AmericasArrow 14
Avnet 17
EuropeArrow Northern Europe 1
TI Lead Time*: 8 WeeksAM26LS31MFKB
None Reported
View Distributors
TI Lead Time*: 8 WeeksAM26LS31MJB
None Reported
View Distributors
TI Lead Time*: 8 WeeksAM26LS31MWB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-7802301M2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-7802301MEA  TBD A42  N/A for Pkg TypeViewView
5962-7802301MFA  TBD A42  N/A for Pkg TypeViewView
AM26LS31MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
AM26LS31MJB  TBD A42  N/A for Pkg TypeViewView
AM26LS31MWB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AM26LS31M Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
AM26LS31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26LS32AM Quadruple Differential Line Receiver INTERFACE-RS-422 TI customers also evaluated this product.
AM26C31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here