AM26LS32A Status: ACTIVE

Quadruple Differential Line Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 AM26LS32A
Receivers Per Package4  
Supply Voltage(s)(V)5  
ESD(kV)2  
Signaling Rate(Mbps)10  
ICC(Max)(mA)70  
FootprintAM26LS32  
Temp Range(C)-55 to 125, -40 to 85, 0 to 70  
RatingCatalog  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
# of TX/RX0 TX / 4 RX  
Pin/Package16PDIP, 16SO, 16SOIC, 16TSSOP  
Approx. Price (US$) 0.36 | 1ku  
 Samples
 Inventory

Other qualified versions of AM26LS32A

Version Part Number Definition
Military AM26LS32AM QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • AM26LS31: Quadruple Differential Line Driver
  • AM26C32: Quadruple Differential Line Receiver
  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator
  • TL431A: Adjustable Precision Shunt Regulator
  • TXB0108: 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

Product Information

Features

  • AM26LS32A Devices Meet or Exceed the Requirements of ANSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU Recommendations V.10 and V.11
  • AM26LS32A Devices Have ±7-V Common-Mode Range With ±200-mV Sensitivity
  • AM26LS33A Devices Have ±15-V Common-Mode Range With ±500-mV Sensitivity
  • Input Hysteresis . . . 50 mV Typical
  • Operate From a Single 5-V Supply
  • Low-Power Schottky Circuitry
  • 3-State Outputs
  • Complementary Output-Enable Inputs
  • Input Impedance . . . 12 k Minimum
  • Designed to Be Interchangeable With Advanced Micro Devices AM26LS32™ andAM26LS33™

AM26LS32, AM26LS33 are trademarks of Advanced Micro Devices, Inc..

Description

The AM26LS32A and AM26LS33A devices are quadruple differential line receivers for balanced and unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design ensures that, if the inputs are open, the outputs always are high.

Compared to the AM26LS32 and the AM26LS33, the AM26LS32A and AM26LS33A incorporate an additional stage of amplification to improve sensitivity. The input impedance has been increased, resulting in less loading of the bus line. The additional stage has increased propagation delay; however, this does not affect interchangeability in most applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
AM26LS32ACDACTIVE0 to 700.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32ACDE4ACTIVE0 to 700.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32ACDG4ACTIVE0 to 700.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32ACDRACTIVE0 to 700.45 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32ACDRE4ACTIVE0 to 700.45 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32ACDRG4ACTIVE0 to 700.45 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32ACNACTIVE0 to 700.45 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32ACNE4ACTIVE0 to 700.45 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32ACNSRACTIVE0 to 700.45 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32ACNSRG4ACTIVE0 to 700.45 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32ACPWACTIVE0 to 700.50 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32ACPWE4ACTIVE0 to 700.50 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32ACPWG4ACTIVE0 to 700.50 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32ACPWRACTIVE0 to 700.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32ACPWRE4ACTIVE0 to 700.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32ACPWRG4ACTIVE0 to 700.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32AIDACTIVE-40 to 850.36 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32AIDE4ACTIVE-40 to 850.36 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32AIDG4ACTIVE-40 to 850.36 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
AM26LS32AIDRACTIVE-40 to 850.36 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32AIDRE4ACTIVE-40 to 850.36 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32AIDRG4ACTIVE-40 to 850.36 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32AINACTIVE-40 to 850.36 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32AINE4ACTIVE-40 to 850.36 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksAM26LS32ACD
AmericasArrow >1k
Avnet >1k
Newark 56
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar >1k
Avnet-SILICA >1k
EBV Elektronik >1k
Farnell >1k
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics 713
TI Lead Time*: 15 WeeksAM26LS32ACDE4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksAM26LS32ACDG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksAM26LS32ACDR
AmericasArrow >1k
Newark 112
Rochester Electronics >1k
AsiaFarnell Asia 134
EuropeFarnell 22
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksAM26LS32ACDRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksAM26LS32ACDRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksAM26LS32ACN
AmericasArrow >1k
Newark 589
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 6
EuropeArrow Southern Europe 25
Compel >1k
EBV Elektronik >1k
Farnell >1k
Spoerle 800
TI Lead Time*: 18 WeeksAM26LS32ACNE4
WorldwideMouser Electronics 805
TI Lead Time*: 15 WeeksAM26LS32ACNSR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksAM26LS32ACNSRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksAM26LS32ACPW
EuropeAvnet-SILICA 810
TI Lead Time*: 18 WeeksAM26LS32ACPWE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksAM26LS32ACPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksAM26LS32ACPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksAM26LS32ACPWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksAM26LS32ACPWRG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksAM26LS32AID
AmericasArrow >1k
Avnet >1k
Newark 627
AsiaFarnell Asia 731
WorldwideDigiKey  Available
Mouser Electronics 399
TI Lead Time*: 15 WeeksAM26LS32AIDE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksAM26LS32AIDG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksAM26LS32AIDR
AmericasRochester Electronics >1k
WorldwideDigiKey 347
Mouser Electronics >1k
TI Lead Time*: 15 WeeksAM26LS32AIDRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksAM26LS32AIDRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksAM26LS32AIN
AmericasAvnet 879
Rochester Electronics >1k
WorldwideDigiKey 584
Mouser Electronics >1k
TI Lead Time*: 18 WeeksAM26LS32AINE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
AM26LS32ACD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
AM26LS32ACNE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
AM26LS32ACNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32ACPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32AIDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32AIDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LS32AIN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
AM26LS32AINE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AM26LS32A Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
AM26LS31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26C32 Quadruple Differential Line Receiver INTERFACE-RS-422 TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
OPA2376 Precision, Low Noise, Low Quiescent Current Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
SN74AHC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MAX3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74HC14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here