AM26LS32AM Status: ACTIVE

Quadruple Differential Line Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 AM26LS32AC AM26LS32AMAM26LS33AM 
Receivers Per Package4  4  4  
ICC(Max)(mA)70  70   
RatingCatalog  Military  Military  
Operating Temp Range(Celsius) -55 to 125  -55 to 125  
# of TX/RX0 TX / 4 RX  0 TX / 4 RX  0 TX / 4 RX  
Pin/Package 16CDIP, 16CFP, 20LCCC  16CDIP, 16CFP, 20LCCC  
Approx. Price (US$)  3.34 | 100u   5.01 | 100u  
 SamplesSamplesSamples
 Inventory Not AvailableInventoryInventory

Other qualified versions of AM26LS32AM

Version Part Number Definition
Catalog AM26LS32A TI's standard catalog product
Enhanced Product AM26LS32AM-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • AM26LS31M: Quadruple Differential Line Driver
  • AM26LS31: Quadruple Differential Line Driver
  • AM26LS32A: Quadruple Differential Line Receiver
  • SN54LS74A: Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear
  • SN54LS244: Octal Buffers And Line Drivers With 3-State Outputs

Product Information

Features

  • AM26LS32A Devices Meet or Exceed the Requirements of ANSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU Recommendations V.10 and V.11
  • AM26LS32A Devices Have ±7-V Common-Mode Range With ±200-mV Sensitivity
  • AM26LS33A Devices Have ±15-V Common-Mode Range With ±500-mV Sensitivity
  • Input Hysteresis . . . 50 mV Typical
  • Operate From a Single 5-V Supply
  • Low-Power Schottky Circuitry
  • 3-State Outputs
  • Complementary Output-Enable Inputs
  • Input Impedance . . . 12 k Minimum
  • Designed to Be Interchangeable With Advanced Micro Devices AM26LS32™ andAM26LS33™

AM26LS32, AM26LS33 are trademarks of Advanced Micro Devices, Inc..

Description

The AM26LS32A and AM26LS33A devices are quadruple differential line receivers for balanced and unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design ensures that, if the inputs are open, the outputs always are high.

Compared to the AM26LS32 and the AM26LS33, the AM26LS32A and AM26LS33A incorporate an additional stage of amplification to improve sensitivity. The input impedance has been increased, resulting in less loading of the bus line. The additional stage has increased propagation delay; however, this does not affect interchangeability in most applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-7802003M2AACTIVE-55 to 125 18.05 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-7802003MEAACTIVE-55 to 125 5.01 | 100uCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-7802003MFAACTIVE-55 to 125 11.69 | 100uCFP (W) | 16 1 | TUBE Download CAD Format for this Symbol Purchase Samples
AM26LS32AMFKBACTIVE-55 to 1255962-7802003M2A18.05 | 100uLCCC (FK) | 20 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32AMJACTIVE-55 to 125 3.34 | 100uCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32AMJBACTIVE-55 to 1255962-7802003MEA5.01 | 100uCDIP (J) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
AM26LS32AMWBACTIVE-55 to 1255962-7802003MFA11.69 | 100uCFP (W) | 16 1 | TUBE Download CAD Format for this Symbol Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-7802003M2A
AmericasAvnet 20
EuropeArrow Northern Europe 92
EBV Elektronik 13
TI Lead Time*: 8 Weeks5962-7802003MEA
AmericasArrow 574
Avnet 15
EuropeArrow Northern Europe 20
EBV Elektronik 11
TI Lead Time*: 8 Weeks5962-7802003MFA
AmericasArrow 41
Avnet 47
Rochester Electronics 51
TI Lead Time*: 8 WeeksAM26LS32AMFKB
EuropeEBV Elektronik 3
TI Lead Time*: 8 WeeksAM26LS32AMJ
AmericasArrow >1k
Avnet 434
EuropeArrow Northern Europe 6
Avnet-SILICA 120
EBV Elektronik 24
Spoerle 155
TI Lead Time*: 8 WeeksAM26LS32AMJB
AmericasArrow 78
Rochester Electronics 114
EuropeAvnet-SILICA 47
TI Lead Time*: 8 WeeksAM26LS32AMWB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-7802003M2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-7802003MEA  TBD A42  N/A for Pkg TypeViewView
5962-7802003MFA  TBD A42  N/A for Pkg TypeViewView
AM26LS32AMFKB  TBD POST-PLATE N/A for Pkg TypeViewView
AM26LS32AMJ  TBD A42  N/A for Pkg TypeViewView
AM26LS32AMJB  TBD A42  N/A for Pkg TypeViewView
AM26LS32AMWB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AM26LS32AM Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
AM26LS31M Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26LS31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26LS32A Quadruple Differential Line Receiver INTERFACE-RS-422 TI customers also evaluated this product.
SN54LS74A Dual D-type Positive-Edge-Triggered Flip-Flops With Preset And Clear FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN54LS244 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here