AM26LV31E Status: ACTIVE

Low-Voltage High-Speed Quadruple Differential Line Driver With +/-15-kV IEC ESD Protection


      
         
Alert me about changes<br/>to this product

 AM26LV31E
Drivers Per Package4  
Supply Voltage(s)(V)3.3  
Supply Voltage(s)(Min)(V)3  
Supply Voltage(s)(Max)(V)3.6  
ESD(kV)15  
Signaling Rate(Mbps)32  
ICC(Max)(mA)0.1  
Temp Range(C)-40 to 85  
RatingCatalog  
Operating Temp Range(Celsius)-40 to 85  
# of TX/RX4 TX / 0 RX  
Pin/Package16QFN, 16SO, 16SOIC, 16TSSOP  
Approx. Price (US$) 0.90 | 1ku  
 Samples
 Inventory

Other qualified versions of AM26LV31E

Version Part Number Definition
Enhanced Product AM26LV31E-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • AM26LV32E: Low-Voltage High-Speed Quadruple Differential Line Receiver With +/-15-kV IEC ESD
  • AM26LV31E-EP: Enhanced Product Low-Voltage High-Speed Quad Differential Line Driver, +/-15-kV IEC ESD Protection
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • SN74LVC1G66: Single Analog Switch
  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs

Product Information

Features

  • Meets or Exceeds Standards TIA/EIA-422-B and ITU Recommendation V.11
  • Operates From a Single 3.3-V Power Supply
  • ESD Protection for RS422 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Switching Rates up to 32 MHz
  • Propagation Delay Time . . . 8 ns Typ
  • Pulse Skew Time . . . 500 ps Typ
  • High Output-Drive Current . . . ±30 mA
  • Controlled Rise and Fall Times . . . 5 ns Typ
  • Differential Output Voltage With 100-
    Load . . . 2.6 V Typ
  • Accepts 5-V Logic Inputs With 3.3-V Supply
  • Ioff Supports Partial-Power-Down Mode Operation
  • Driver Output Short-Protection Circuit
  • Glitch-Free Power-Up/Power-Down Protection
  • Package Options: SOP, SOIC, TSSOP, QFN

DESCRIPTION/ORDERING INFORMATION

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32 MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31EI is characterized for operation from –40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
AM26LV31EIDRACTIVE-40 to 850.90 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R
AM26LV31EIDRG4ACTIVE-40 to 850.90 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R
AM26LV31EINSRACTIVE-40 to 850.90 | 1kuSO (NS) | 16 View 2000 | LARGE T&R
AM26LV31EINSRG4ACTIVE-40 to 850.90 | 1kuSO (NS) | 16 View 2000 | LARGE T&R
AM26LV31EIPWRACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R
AM26LV31EIPWRG4ACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R
AM26LV31EIRGYRACTIVE-40 to 850.90 | 1kuQFN (RGY) | 16  3000 | LARGE T&R
AM26LV31EIRGYRG4ACTIVE-40 to 850.90 | 1kuQFN (RGY) | 16  3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:19 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksAM26LV31EIDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksAM26LV31EIDRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksAM26LV31EINSR
None Reported
View Distributors
TI Lead Time*: 18 WeeksAM26LV31EINSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksAM26LV31EIPWR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksAM26LV31EIPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksAM26LV31EIRGYR
WorldwideDigiKey >1k
Mouser Electronics 946
TI Lead Time*: 16 WeeksAM26LV31EIRGYRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
AM26LV31EIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LV31EIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LV31EINSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LV31EINSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LV31EIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LV31EIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
AM26LV31EIRGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
AM26LV31EIRGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AM26LV31E Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
AM26LV32E Low-Voltage High-Speed Quadruple Differential Line Receiver With +/-15-kV IEC ESD INTERFACE-RS-422 TI customers also evaluated this product.
AM26LV31E-EP Enhanced Product Low-Voltage High-Speed Quad Differential Line Driver, +/-15-kV IEC ESD Protection INTERFACE-RS-422 TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC1G66 Single Analog Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
AM26LV31 Low-Voltage High-Speed Quadruple Differential Line Driver INTERFACE (SL)-LINE CIRCUITS (SL) TI customers also evaluated this product.
SN74LVC2G04 Dual Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
AM26LV32 Low-Voltage High-Speed Quadruple Differential Line Receiver OTHER INTERFACE-OTHER LINE CIRCUITS TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here