AM26LV32E-EP Status: ACTIVE

Enhanced Product Low-Voltage High-Speed Quad Differential Line Receiver, +/-15-kV IEC ESD


      
         
Alert me about changes<br/>to this product

 AM26LV32E-EP
Receivers Per Package4  
Supply Voltage(s)(V)3.3  
Supply Voltage(s)(Min)(V)3  
Supply Voltage(s)(Max)(V)3.6  
ESD(kV)15  
Signaling Rate(Mbps)32  
Temp Range(C)-55 to 125  
RatingHiRel Enhanced Product  
Operating Temp Range(Celsius)-55 to 125  
# of TX/RX0 TX / 4 RX  
Pin/Package16SOIC  
Approx. Price (US$) 1.86 | 100u  
 Samples
 Inventory

Other qualified versions of AM26LV32E-EP

Version Part Number Definition
Catalog AM26LV32E TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • AM26C31-EP: Enhanced Product Quadruple Differential Line Driver
  • AM26LV31E-EP: Enhanced Product Low-Voltage High-Speed Quad Differential Line Driver, +/-15-kV IEC ESD Protection
  • AM26LV32E: Low-Voltage High-Speed Quadruple Differential Line Receiver With +/-15-kV IEC ESD
  • LM239A-EP: Enhanced Product Quad Differential Comparator
  • SN65HVD10-EP: Enhanced Product 3.3-V Rs-485 Transceiver
  • SN74ACT244-EP: Enhanced Product Octal Buffers/Drivers With 3-State Outputs

Product Information

Features

  • Meets or Exceeds Standard TIA/EIA-422-B and ITU Recommendation V.11
  • Operates From a Single 3.3-V Power Supply
  • ESD Protection for RS422 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Switching Rates up to 32 MHz
  • Low Power Dissipation: 27 mW Typ
  • Open-Circuit, Short-Circuit, and Terminated Fail-Safe
  • ±7-V Common-Mode Input Voltage Range With ±200-mV Sensitivity
  • Accepts 5-V Logic Inputs With 3.3-V Supply (Enable Inputs)
  • Input Hysteresis: 35 mV Typ
  • Pin-to-Pin Compatible With AM26C32, AM26LS32
  • Ioff Supports Partial-Power-Down Mode Operation
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
AM26LV32EMDREPACTIVE-55 to 125V62/09602-01XE1.86 | 100uSOIC (D) | 16 View 2500 | LARGE T&RContact TI Distributor or Sales Office
V62/09602-01XEACTIVE-55 to 125 1.86 | 100uSOIC (D) | 16 View 2500 | LARGE T&RContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksAM26LV32EMDREP
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 6 WeeksV62/09602-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
AM26LV32EMDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/09602-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AM26LV32E-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
AM26C31-EP Enhanced Product Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
AM26LV31E-EP Enhanced Product Low-Voltage High-Speed Quad Differential Line Driver, +/-15-kV IEC ESD Protection INTERFACE-RS-422 TI customers also evaluated this product.
AM26LV32E Low-Voltage High-Speed Quadruple Differential Line Receiver With +/-15-kV IEC ESD INTERFACE-RS-422 TI customers also evaluated this product.
LM239A-EP Enhanced Product Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN65HVD10-EP Enhanced Product 3.3-V Rs-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN74ACT244-EP Enhanced Product Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LV244A-EP Enhanced Product Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC07A-EP Enhanced Product Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
DAC5652-EP Enhanced Product 10 Bit 275 Msps Dual Digital To Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TMP100-EP Enhanced Product Digital Temperature Sensor With I2C Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TL1431-EP Enhanced Product Precision Adjustable (Programmable) Shunt Reference VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here