AM3517 Status: ACTIVE

ARM Microprocessor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 AM3517
CPUARM Cortex-A8  
RISC Frequency(MHz)500  
On-Chip L1/SRAM32 KB (ARM Cortex-A8)  
On-Chip L2/SRAM256 KB (ARM Cortex-A8)  
RAM64 KB  
ROM32 KB (ARM Cortex-A8)  
EMIF1 32-Bit SDRC,1 16-Bit GPMC  
External Memory Type SupportedDDR2,NOR Flash,NAND flash,OneNAND,Asynch SRAM  
DMA32-Bit Channel SDMA  
Video Port (Configurable)1 Dedicated Output,1 Dedicated Input  
Graphics Accelerator1  
MMC/SD3  
McBSP5  
I2C3  
McSPI4  
HDQ/1-Wire1  
UART3  
USB2  
Timers12 32-Bit GP,1 32-Bit WD  
Core Supply (Volts)1.2 V  
IO Supply (Volts)1.8 V,3.3 V  
Operating Temperature Range (°C)0 to 90,-40 to 105  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • AM3517/05 ARM Microprocessor:
    • Software Compatible with OMAP™ 3 Processors**
    • MPU Subsystem
      • 500-Mhz ARM Cortex-A8 Core
      • NEON SIMD Coprocessor and Vector floating point (FP) co-processor
    • Memmory Interfaces:
      • 16/32 -bit DDR2 Interface with 1 GByte total addressable space
      • General Purpose Memory Interface supporting 16-bit Wide Multiplexed Address/Data bus
      • 64 K-Byte shared SRAM
      • 3 Removable Removable Media
      • Interfaces [MMC/SD/SDIO]
    • IO Voltage: DDR2 IOs: 1.8V; Other IOs: 1.8V and 3.3V,1.2V Core Voltage
    • Commerial and Industrial temperature grade*
    • 16-bit Video Input Port capable of capturing HD video
    • 491-pin sBGA package (17x17, .65 mm pitch)
    • HD resolution Display Subsystem
    • Serial Communication
      • High-End CAN Controller
      • 10/100 Mbit Ethernet MAC
      • USB OTG subsystem with standard DP/DM interface[HS/FS/LS]

View All Features in Datasheet

Description

AM3517/05 high-performance, industrial applications processors with video, image, and graphics processing sufficient to support the following:

  • Single Board Computers
  • Home and Industrial automation
  • Digital Signage

The device supports high-level operating systems (OSs), such as:

  • Linux
  • Windows CE

The following subsystems are part of the device:

  • Microprocessor unit (MPU) subsystem based on the ARM Cortex-A8 microprocessor
  • POWERVR SGX™ Graphics Accelerator (AM3517 Device only) Subsystem for 3D graphics acceleration to support display and gaming effects (3517 only)
  • Display subsystem with several features for multiple concurrent image manipulation, and a programmable interface supporting a wide variety of displays.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
XAM3517ZCNACTIVE28.80 | 1kuNFBGA (ZCN) | 491 90Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
XAM3517ZCN  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AM3517 Help

Datasheet

Application Notes

View Application Notes for AM35x ARM® Cortex-A8™

User Guides

View User Guides for AM35x ARM® Cortex-A8™

Selection Guides

Errata

More Literature

View More Literature for AM35x ARM® Cortex-A8™

Tools & Software

NamePart # Company Tool / Software Type
AM3517 Evaluation Module (EVM)TMDXEVM3517Texas InstrumentsDevelopment Boards/EVMs
Linux Digital Video Software Development Kits (DVSDK) for DaVinci DevicesLINUXDVSDK-DV Texas Instruments Operating Systems (OS/RTOS) 

Simulation Models

View Simulation Models for AM35x ARM® Cortex-A8™

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
AM3505 ARM Microprocessor Sitara ARM Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.
OMAP3515 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
OMAP3503 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320C6474 Multicore Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS TI customers also evaluated this product.
ADS5400 12-bit, 1000 MSPS ADC with analog input buffer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TMS320DM355 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here