AMC1203 Status: ACTIVE

1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator


      
         
Alert me about changes<br/>to this product

See Also

  • ADS1203 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Similar device without integrated galvanic isolation.
 AMC1203
Resolution(Bits)16  
Sample Rate (max)40kSPS  
ArchitectureDelta-Sigma, Modulator  
Power Consumption(Typ)(mW)80  
SINAD(dB)85  
SNR(dB)85  
SNR(Typ)(dB)85  
SFDR(dB)95  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)6  
No Missing Codes(Bits)16  
ENOB(Bits)16  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.5  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)4.5  
Logic Voltage DV/DD(Max)(V)5.5  
Input Configuration Range+/-280mV  
Reference ModeInt  
RatingCatalog  
Pin/Package8SOP  
CommentsFrequency: 10MHz  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • AMC1210: 4 Channel Digital Filter for ADS120X family of modulators
  • ADS1203: Current shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV input, 16-Bit resolution
  • ADS1202: Current Shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV Input, 16-Bit Resolution
  • TPS70302: 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V
  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • UCC28061: Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity

More Related Products

Product Information

Features

  • 16-Bit Resolution
  • SNR: 80.5dB min
  • THD: -88dB max (AMC1203B)
  • ±280mV Input Range with +5V Supply
  • Internal 2.5V Reference Voltage: 1% Accuracy
  • Gain Error: ±1% (AMC1203B)
  • UL1577, IEC60747-5-2 (VDE0884, Rev. 2), and IEC61010-1 Approved
    • Isolation: 4000VPEAK,Working Voltage: 560V
    • Transient Immunity: 15kV/µs
  • Typical 25-Year Life at Rated Working Voltage (see Application Report SLLA197)
  • Operating Temperature Range: -40°C to +105°C
  • APPLICATIONS
    • Shunt Based Current Sensing in:
      • Motor Control
      • Uninterruptible Power Supplies
      • Power Inverters
      • Industrial Process Control

All trademarks are the property of their respective owners.

Description

The AMC1203 is a 1-bit, 10MHz, isolated delta-sigma () modulator with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. This barrier provides galvanic isolation of up to 4000VPEAK. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

The AMC1203 modulator operates from a +5V supply with a dynamic range of 95dB. The differential inputs are ideal for direct connection to shunt resistors or other low-level signal sources. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
AMC1203BDUBACTIVE-40 to 1054.25 | 1kuSOP (DUB) | 8 50 | TUBE
AMC1203BDUBG4ACTIVE-40 to 1054.25 | 1kuSOP (DUB) | 8 50 | TUBE
AMC1203BDUBRACTIVE-40 to 1053.95 | 1kuSOP (DUB) | 8 350 | LARGE T&RPurchase Samples
AMC1203BDUBRG4ACTIVE-40 to 1053.95 | 1kuSOP (DUB) | 8 350 | LARGE T&RPurchase Samples
AMC1203DUBACTIVE-40 to 1053.70 | 1kuSOP (DUB) | 8 50 | TUBE
AMC1203DUBG4ACTIVE-40 to 1053.70 | 1kuSOP (DUB) | 8 50 | TUBE
AMC1203DUBRACTIVE-40 to 1053.35 | 1kuSOP (DUB) | 8 350 | LARGE T&RPurchase Samples
AMC1203DUBRG4ACTIVE-40 to 1053.35 | 1kuSOP (DUB) | 8 350 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:17 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksAMC1203BDUB
AmericasNewark 25
AsiaFarnell Asia 161
WPI 173
EuropeAvnet-SILICA 50
Compel 40
Farnell 40
WorldwideDigiKey 131
Mouser Electronics 800
TI Lead Time*: 20 WeeksAMC1203BDUBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksAMC1203BDUBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksAMC1203BDUBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksAMC1203DUB
AmericasAvnet 200
Newark 15
AsiaFarnell Asia 15
WPI 47
WorldwideDigiKey 96
Mouser Electronics 800
TI Lead Time*: 20 WeeksAMC1203DUBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksAMC1203DUBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksAMC1203DUBRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
AMC1203BDUB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
AMC1203BDUBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
AMC1203BDUBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
AMC1203BDUBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
AMC1203DUB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
AMC1203DUBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
AMC1203DUBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
AMC1203DUBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for AMC1203 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
ADS1203   Current shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV input, 16-Bit resolution   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Similar device without integrated galvanic isolation.  
AMC1210   4 Channel Digital Filter for ADS120X family of modulators   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Quad digital filter device for delta-sigma modulators.
See Literature sbaa144 Application note describing usage of AMC1210 with delta-sigma modulators in resolver based motor control applications.    
Customers Who Evaluated This Product Also Evaluated...
AMC1210 4 Channel Digital Filter for ADS120X family of modulators DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1203 Current shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV input, 16-Bit resolution DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1202 Current Shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV Input, 16-Bit Resolution DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1205 Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator A-to-D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1204 Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS70302 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
SN74LVC4245A Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here