|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI is a trademark of Motorola. Description
The AMC7820 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit Analog-to-Digital Converter (ADC), three 12-bit Digital-to-Analog Converters (DACs), nine operational amplifiers, a thermistor current source, an internal +2.5V reference, and an SPI serial interface. External reference may be applied. Typical power dissipation is 40mW. For the ADC, the unbuffered analog input range is 0V to +5.0V, and the buffered analog common-mode input range is 0V to +3.8V. For the DACs, the analog output range is 0V to +2.5V or 0V to +5.0V. The AMC7820 is ideal for multichannel applications where low power and small size are critical. The AMC7820 is available in a TQFP-48 package and is fully specified and tested over the 40°C to +85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| AMC7820Y/250 | ACTIVE | -40 to 85 | 5.20 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| AMC7820Y/250G4 | ACTIVE | -40 to 85 | 5.20 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| AMC7820Y/2K | ACTIVE | -40 to 85 | 4.70 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| AMC7820Y/2KG4 | ACTIVE | -40 to 85 | 4.70 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:08 PM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksAMC7820Y/250 | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 91 | |
| Worldwide | DigiKey | 5 | |
| TI Lead Time*: 20 WeeksAMC7820Y/250G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksAMC7820Y/2K | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksAMC7820Y/2KG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| AMC7820Y/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| AMC7820Y/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| AMC7820Y/2K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| AMC7820Y/2KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for AMC7820 
| Name | Part # | Company | Tool / Software Type |
| AMC7820 Evaluation Module | AMC7820EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| AMC7823 | Analog Monitoring and Control Circuit | DATA CONVERTERS-ANALOG MONITOR AND CONTROL CIRCUIT | TI customers also evaluated this product. |
| ADS1100 | Self-Calibrating, 16-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number