|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI is a trademark of Motorola, Inc. Description
The AMC7823 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit analog-to-digital converter (ADC), eight 12-bit digital- to-analog converters (DACs), four analog input out-of-range alarms, and six GPIOs to monitor analog signals and control external devices. Also, the AMC7823 has an internal sensor to monitor chip temperature, and a precision current source to drive remote thermistors, or RTDs, to monitor remote temperatures. The AMC7823 has an internal programmable reference (+2.5V or +1.25V), and an SPI serial interface. An external reference can be used as well. Typical power dissipation is 100mW. The analog input range is 0V to +5V, and the analog output range is 0V to +2.5V or 0V to +5V. The AMC7823 is ideal for multichannel applications where low power and small size are critical. The AMC7823 is available in a 40-lead QFN package and is fully specified over the 40°C to +85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| AMC7823IRTAR | ACTIVE | -40 to 85 | 10.45 | 1ku | QFN (RTA) | 40 | View | 2000 | LARGE T&R | Purchase Samples | |
| AMC7823IRTARG4 | ACTIVE | -40 to 85 | 10.45 | 1ku | QFN (RTA) | 40 | View | 2000 | LARGE T&R | Purchase Samples | |
| AMC7823IRTAT | ACTIVE | -40 to 85 | 11.50 | 1ku | QFN (RTA) | 40 | View | 250 | SMALL T&R | ||
| AMC7823IRTATG4 | ACTIVE | -40 to 85 | 11.50 | 1ku | QFN (RTA) | 40 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| AMC7823IRTAR | As of 12:05 PM GMT, 03 Jul 2009 | As of 12:05 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | None Reported View Distributors | |||||
| AMC7823IRTARG4 | As of 12:05 PM GMT, 03 Jul 2009 | As of 12:05 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | None Reported View Distributors | |||||
| AMC7823IRTAT | As of 12:05 PM GMT, 03 Jul 2009 | As of 12:05 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Newark | 100 | |||
| Asia | WPI | 190 | ||||
| AMC7823IRTATG4 | As of 12:05 PM GMT, 03 Jul 2009 | As of 12:05 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | None Reported View Distributors | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| AMC7823IRTAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| AMC7823IRTARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| AMC7823IRTAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| AMC7823IRTATG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for AMC7823 
| Name | Part # | Company | Tool / Software Type |
| AMC7823EVM Evaluation Module | AMC7823EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| AMC7820 | Analog Monitoring and Control Circuitry | TI customers also evaluated this product. | |
| DAC1220 | 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS | TI customers also evaluated this product. |
| DAC7631 | Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| DAC5571 | Low-power, 8-Bit DAC with high-speed I2C Input | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS | TI customers also evaluated this product. |
| SN74LVC08A | Quadruple 2-Input Positive-AND Gate | GATES-AND GATES | TI customers also evaluated this product. |
| DAC5688 | 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS | TI customers also evaluated this product. |
| CC1010 | Integrated 300-1000 MHz RF Transceiver and Microcontroller | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number