BQ2014 Status: ACTIVE

NiCd/NiMH Gas Gauge W/1-Wire (DQ) I/F, 5 LED Drivers, Control Signals For BQ2004 Fast-Charge IC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 BQ2014
Battery Capacity(Min)(mAh)500  
Battery Capacity(Max)(mAh)6000  
Communication InterfaceDQ  
Pin/Package16SOIC  
Approx. Price (US$) 3.85 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • BQ2014H: NiCd/NiMH Gas Gauge With High-Speed 1-Wire (HDQ) Interface And 5 LED Drivers
  • BQ2060A: Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control
  • BQ24103A: Standalone Synchronous Switch-mode Li-Ion Charger with 2A FET
  • BQ2004: Switch-mode NiCd/NiMH Battery Charger w/Negative dV, Peak Voltage Detection, dT/dt Termination

Product Information

Features

  • Conservative and repeatable measurement of available charge in rechargeable batteries
  • Charge control output operates an external charge controller such as the bq2004 Fast Charge IC
  • Designed for battery pack integration
    • 120µA typical standby current
  • Display capacity via single-wire serial communication port or direct drive of LEDs
  • Measurements compensated for current and temperature
  • Self-discharge compensation using internal temperature sensor
  • User-selectable end-of-discharge threshold
  • Battery voltage, nominal available charge, temperature, etc. available over serial port
  • 16-pin narrow SOIC

Description

The bq2014 Gas Gauge IC is intended for battery-pack or in-system installation to maintain an accurate record of available battery charge. The IC monitors the voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery.

Self-discharge of NiMH and NiCd batteries is estimated based on an internal timer and temperature sensor. Compensations for battery temperature and rate of charge or discharge are applied to the charge, discharge, and self-discharge calculations to provide available charge information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or "learned," in the course of a discharge cycle from full to empty.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ2014SN-D120ACTIVE0 to 704.20 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ2014SN-D120G4ACTIVE0 to 704.20 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ2014SN-D120TRACTIVE0 to 703.85 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ2014SN-D120TRG4ACTIVE0 to 703.85 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ2014SN-D120
AmericasRochester Electronics 26
AsiaFarnell Asia 60
EuropeFarnell 54
TI Lead Time*: 20 WeeksBQ2014SN-D120G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ2014SN-D120TR
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ2014SN-D120TRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ2014SN-D120 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2014SN-D120G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2014SN-D120TR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2014SN-D120TRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ2014 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
BQ2014 Evaluation Module for NiCd/NiMH with serial port and MS-DOS PC softwareEV2014Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ2014H NiCd/NiMH Gas Gauge With High-Speed 1-Wire (HDQ) Interface And 5 LED Drivers BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2060A Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ24103A Standalone Synchronous Switch-mode Li-Ion Charger with 2A FET BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ2004 Switch-mode NiCd/NiMH Battery Charger w/Negative dV, Peak Voltage Detection, dT/dt Termination BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here