|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SDQ is a trademark of Texas Instruments. Description
The bq2022A is a 1K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit CRC generation, and the 8-bit family code (09h). A 64-bit status register controls write protection and page redirection. The bq2022A SDQ™ interface requires only a single connection and a ground return. The DATA pin is also the sole power source for the bq2022A. The bus architecture allows multiple SDQ devices to be connected to a single host. The small surface-mount package options saves printed-circuit-board space, while the low cost makes it ideal for applications such as battery pack configuration parameters, record maintenance, asset tracking, product-revision status, and access-code security. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| BQ2022ADBZR | ACTIVE | -20 to 70 | 0.95 | 1ku | SOT-23 (DBZ) | 3 | View | 3000 | LARGE T&R | |||
| BQ2022ADBZRG4 | ACTIVE | -20 to 70 | 0.95 | 1ku | SOT-23 (DBZ) | 3 | View | 3000 | LARGE T&R | |||
| BQ2022ALPR | ACTIVE | 0 to 70 | 0.95 | 1ku | TO-92 (LP) | 3 | View | 2000 | LARGE T&R | |||
| BQ2022ALPRE3 | ACTIVE | 0 to 70 | 0.95 | 1ku | TO-92 (LP) | 3 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| BQ2022ADBZR | As of 12:05 PM GMT, 03 Jul 2009 | As of 12:05 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | >1k | |||
| Asia | WPI | >1k | ||||
| BQ2022ADBZRG4 | As of 12:05 PM GMT, 03 Jul 2009 | As of 12:05 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| BQ2022ALPR | As of 12:05 PM GMT, 03 Jul 2009 | As of 12:05 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | >1k | |||
| Europe | EBV Elektronik | 900 | ||||
| Farnell | >1k | |||||
| BQ2022ALPRE3 | As of 12:05 PM GMT, 03 Jul 2009 | As of 12:05 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ2022ADBZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| BQ2022ADBZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| BQ2022ALPR | Pb-Free (RoHS) | CU SN | N/A for Pkg Type | View | View |
| BQ2022ALPRE3 | Pb-Free (RoHS) | CU SN | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ2022A 
View Application Notes for Battery Fuel Gauges
| Name | Part # | Company | Tool / Software Type |
| BQ2022A Evaluation Module | BQ2022AEVM-001 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ27500-V120 | System-Side Impedance Track™ Fuel Gauge | TI customers also evaluated this product. | |
| BQ2024 | 1.5K Bit Serial EPROM with SDQ Interface | TI customers also evaluated this product. | |
| BQ27505 | System-Side Impedance Track™ Fuel Gauge | TI customers also evaluated this product. | |
| TPS61160 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| UCC27324 | Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| REF3125 | 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference | REFERENCES-SERIES VOLTAGE REFERENCES | TI customers also evaluated this product. |
| BQ29412 | Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.45V) | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| TPS71733 | Single Output LDO, 150mA, Fixed(3.3V), High PSRR, Low Quiescent Current, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS74801 | Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS65560 | Integrated Photo Flash Charger and IGBT Driver | LIGHTING AND DISPLAY SOLUTIONS-PHOTO-FLASH CAPACITOR CHARGERS | TI customers also evaluated this product. |
| TPS51125 | Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| BQ24010 | bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Temp Sense in QFN-10 | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

No Tags are Available for this Part Number