|
|
|
|
Product InformationFeatures
Description
The bq2056 series ICs are low-cost precision linear charge-control devices for Li-Ion batteries. With a minimum number of external components, the bq2056 is a complete low-dropout linear charger. The dropout voltage is typically less than 0.5V when the bq2056 is used with an external PNP transistor or P-channel FET. Features include proprietary automatic charge-rate compensation (AutoComp) and a trickle-charger interface output for reviving deeply discharged cells. The bq2056 supports a single-cell 4.1V pack and the 2056T supports a two-cell 8.2V pack. The bq2056V may be externally programmed for supporting other voltages. All versions feature a sleep mode for low-power applications. |
| Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Package | Pins | Top Side Marking | Footprints | Samples |
| BQ2056TPN | OBSOLETE | -20 to 70 | PDIP (P) | 8 | View | Not Available | |
| BQ2056TSN | OBSOLETE | -20 to 70 | SOIC (D) | 8 | View | Not Available | |
| BQ2056TSNTR | OBSOLETE | -20 to 70 | SOIC (D) | 8 | View | Not Available | |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ2056T 
| Name | Part # | Company | Tool / Software Type |
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |

No Tags are Available for this Part Number