BQ2056V Status: OBSOLETE

Li-Ion Low-Dropout Linear Charge Management IC With AutoCompTM


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Product Information

Features

  • Significant reduction in charge time with AutoComp charge-rate compensation
  • Ideal for low-dropout linear regulator design
  • 1-cell, 2-cell, and programmable multicell versions
  • Low-cost charger implementation with minimum number of external components
  • Programmable current limit to accommodate any battery size
  • Interface to external trickle charger for reviving deeply discharged batteries
  • High-accuracy charge control
  • Sleep mode for low power consumption
  • Direct battery voltage sense without resistive dividers (bq2056 and bq2056T)
  • Small 8-pin SOIC package

Description

The bq2056 series ICs are low-cost precision linear charge-control devices for Li-Ion batteries. With a minimum number of external components, the bq2056 is a complete low-dropout linear charger. The dropout voltage is typically less than 0.5V when the bq2056 is used with an external PNP transistor or P-channel FET. Features include proprietary automatic charge-rate compensation (AutoComp) and a trickle-charger interface output for reviving deeply discharged cells. The bq2056 supports a single-cell 4.1V pack and the 2056T supports a two-cell 8.2V pack. The bq2056V may be externally programmed for supporting other voltages. All versions feature a sleep mode for low-power applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingFootprintsSamples
BQ2056VPNOBSOLETE-20 to 70PDIP (P) | 8 View Download CAD Format for this FootprintNot Available
BQ2056VSNOBSOLETE-20 to 70SOIC (D) | 8 View Download CAD Format for this FootprintNot Available
BQ2056VSNTROBSOLETE-20 to 70SOIC (D) | 8 View Download CAD Format for this FootprintNot Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ2056V Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here