BQ2060 Status: NRND

Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control

      
         
Alert me about changes<br/>to this product

Alert Icon   

Product is Not Recommended for New Design (NRND)

Replaced By:

  • BQ2060A The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Datasheet

Download - PDF Icon
  • SBS v1.1-Compliant Gas Gauge IC (Rev. E) (bq2060.pdf, 1002 KB)
    13 Oct 2005 Download
  • bq2060E207 Errata (sluz001.pdf, 15 KB)
    15 Dec 2000 Download

 BQ2060BQ2060A 
Charge vs Discharge RelationshipC=D  C=D  
Battery Capacity(Min)(mAh)800  800  
Battery Capacity(Max)(mAh)10000  10000  
Communication InterfaceHDQ, SMBus  SMBus, HDQ  
Capacity Indication LEDs(Max)(#)5  5  
Pin/Package28SSOP/QSOP  28SSOP/QSOP  
Approx. Price (US$) 4.55 | 1ku   3.00 | 1ku  
 SamplesSamples
 InventoryInventory

Product Information

Features

  • Provides Accurate Measurement of Available Charge in NiCd, NiMH, Li-Ion, and Lead-Acid Batteries
  • Supports SBS Smart Battery Data Specification v1.1
  • Supports the 2-Wire SMBus v1.1 Interface with PEC or 1-Wire HDQ16
  • Reports Individual Cell Voltages
  • Monitors and Provides Control to Charge and Discharge FETs in Li-Ion Protection Circuit
  • Provides 15-Bit Resolution for Voltage, Temperature, and Current Measurements
  • Measures Charge Flow Using a V-to-F Converter with Offset of Less Than 16 µV After Calibration
  • Consumes Less Than 0.5 mW Operating
  • Drives a 4- or 5-Segment LED Display for Remaining Capacity Indication
  • 28-Pin 150-mil SSOP

Description

The bq2060 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in rechargeable batteries. The bq2060 monitors capacity and other critical battery parameters for NiCd, NiMH, Li-ion, and lead-acid chemistries. The bq2060 uses a V-to-F converter with automatic offset error correction for charge and discharge counting. For voltage, temperature, and current reporting, the bq2060 uses an A-to-D converter. The onboard ADC also monitors individual cell voltages in a Li-ion battery pack and allows the bq2060 to generate control signals that may be used with a pack supervisor to enhance pack safety.

The bq2060 supports the smart battery data (SBData) commands and charge-control functions. It communicates data using the system management bus (SMBus) 2-wire protocol or the Benchmarq 1-wire HDQ16 protocol. The data available include the battery’s remaining capacity, temperature, voltage, current, and remaining run-time predictions. The bq2060 provides LED drivers and a push-button input to depict remaining battery capacity from full to empty in 20% or 25% increments with a 4- or 5-segment display.

The bq2060 works with an external EEPROM. The EEPROM stores the configuration information for the bq2060, such as the battery’s chemistry, self-discharge rate, rate compensation factors, measurement calibration, and design voltage and capacity. The bq2060 uses the programmable self-discharge rate and other compensation factors stored in the EEPROM to accurately adjust remaining capacity for use and standby conditions based on time, rate, and temperature. The bq2060 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from near full to near empty levels.

The REG output regulates the operating voltage for the bq2060 from the battery cell stack using an external JFET.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ2060SS-E207-EPACTIVE0 to 704.55 | 1kuSSOP/QSOP (DBQ) | 28 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ2060SS-E207-EPG4ACTIVE0 to 704.55 | 1kuSSOP/QSOP (DBQ) | 28 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ2060SS-E207TR-EPACTIVE0 to 704.55 | 1kuSSOP/QSOP (DBQ) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ2060SS-E411ACTIVE 4.55 | 1kuSSOP/QSOP (DBQ) | 28 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ2060SS-E411G4ACTIVE 4.55 | 1kuSSOP/QSOP (DBQ) | 28 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ2060SS-E411TRACTIVE 4.55 | 1kuSSOP/QSOP (DBQ) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ2060SS-E411TRG4ACTIVE 4.55 | 1kuSSOP/QSOP (DBQ) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ2060SSE207TREPG4ACTIVE0 to 704.55 | 1kuSSOP/QSOP (DBQ) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
BQ2060SS-E207-EPAs of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 680 | 26 Nov 4 Weeks AmericasAvnet 10
 >10k | 7 Jan Rochester Electronics 10
  EuropeSpoerle 560
BQ2060SS-E207-EPG4As of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 680 | 26 Nov 4 Weeks None Reported
View Distributors
   
 >10k | 7 Jan     
BQ2060SS-E207TR-EPAs of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 4942 | 26 Nov 5 Weeks AmericasAvnet >1k
 5058 | 26 Dec     
 >10k | 29 Dec     
BQ2060SS-E411As of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 8560 | 26 Nov 4 Weeks AmericasAvnet 80
 5876 | 29 Dec DigiKey >1k
  AsiaWPI 48
  EuropeEBV Elektronik 10
BQ2060SS-E411G4As of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 8560 | 26 Nov 4 Weeks EuropeFarnell 1
 5876 | 29 Dec     
BQ2060SS-E411TRAs of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1557 | 11 Dec 7 Weeks None Reported
View Distributors
   
 >10k | 5 Jan     
BQ2060SS-E411TRG4As of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1557 | 11 Dec 7 Weeks None Reported
View Distributors
   
 >10k | 5 Jan     
BQ2060SSE207TREPG4As of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 4942 | 26 Nov 5 Weeks None Reported
View Distributors
   
 5058 | 26 Dec     
 >10k | 29 Dec     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ2060SS-E207-EP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2060SS-E207-EPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2060SS-E207TR-EP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2060SS-E411 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2060SS-E411G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2060SS-E411TR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2060SS-E411TRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2060SSE207TREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • SBS v1.1-Compliant Gas Gauge IC (Rev. E) (bq2060.pdf, 1002 KB)
    13 Oct 2005 Download
  • bq2060E207 Errata (sluz001.pdf, 15 KB)
    15 Dec 2000 Download

Application Notes

  • Using Advanced Features of the bq2060 Gas Gauge IC (slva151.htm, 8 KB)
    06 Feb 2004 Abstract
  • Configuring the bq2060 and bq2060a EEPROMs (slva149.htm, 9 KB)
    08 Oct 2003 Abstract
  • HDQ Communication Basics for TI Battery Monitor ICs (slva101.htm, 8 KB)
    16 May 2001 Abstract

View Application Notes for Battery Fuel Gauges

User Guides

  • EV2200 PC Interface Board for Gas Gauge and Battery Monitor Evaluation (Rev. A) (sluu042a.pdf, 53 KB)
    04 Jan 2006 Download
  • bq2060EVM-001 & bq2060EVM-002 SBS 1.1 Battery Mgmt Solution EVM (Rev. A) (sluu063a.htm, 8 KB)
    23 Jun 2003 Abstract
  • EV2200-60 Evaluation System User's Guide (sluu091.pdf, 276 KB)
    21 Jun 2001 Download
  • bq2060 EVM (sluu063.pdf, 36 KB)
    10 Apr 2000 Download
  • bq2060 SBS v1.1 Gas Gauge Demonstration Module (sluu060.pdf, 253 KB)
    10 Apr 2000 Download
  • EV2200 PC Interface Board for Gas Gauge Evaluation (sluu042.htm, 8 KB)
    05 Sep 1999 Abstract

Tools & Software

NamePart # Company Tool / Software Type
EV2200 PC Interface BoardEV2200Texas InstrumentsDevelopment Boards/EVMs
  • MathCAD CEDV Software(sluc042.zip, 1031 KB )
               09 May 2005 zip

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support