BQ2084-V123 Status: NRND

SBS v1.1 Compliant Gas Gauge For Use With The bq29312

      
         
Alert me about changes<br/>to this product

Alert Icon   

Product is Not Recommended for New Design (NRND)

Replaced By:

  • BQ2084-V140 The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Datasheet

Download - PDF Icon
  • SBS v1.1 Compliant Gas Gauge For Use With The bq29312 (Rev. B) (bq2084-v123.pdf, 874 KB)
    12 Apr 2005 Download

 BQ2084-V140 
Charge vs Discharge RelationshipC=D  
Battery Capacity(Min)(mAh)500  
Battery Capacity(Max)(mAh)15000  
Communication InterfaceSMBus  
Capacity Indication LEDs(Max)(#)5  
Pin/Package36QFN,38TSSOP  
Approx. Price (US$) 5.50 | 1ku  
 Samples
 Inventory

Product Information

Features

  • Provides Accurate Measurement of Available Charge in Li-Ion and Li-Polymer Batteries
  • Supports the Smart Battery Specification (SBS) V1.1
  • Integrated Time Base Eliminates Need for External Crystal
    • Optional Crystal input
  • Works With the TI bq29312 Analog Front End (AFE) Protection IC to Provide Complete Pack Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With Few External Components
  • Powerful RISC CPU Core With High-Performance Peripherals, Low Power Consumption
  • Integrated FLASH Memory Eliminates the Need for External Configuration EEPROM
  • Uses 16-Bit Delta Sigma Converter for Accurate Voltage and Temperature Measurements
  • Measures Charge Flow Using a High Resolution 16-Bit Integrating Converter
    • Better Than 0.65-nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1-µV
  • Programmable Cell Modeling for Maximum Battery Fuel Gauge Accuracy
  • Drives 3-, 4-, or 5-Segment LED Display for Remaining Capacity Indication
  • Available in a 38-Pin TSSOP (DBT) Package
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Description

The bq2084-V123 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in Li-ion or Li-polymer batteries. The bq2084-V123 monitors capacity and other critical parameters of the battery pack and reports the information to the system host controller over a serial communication bus. It is designed to work with the bq29312 analog front-end (AFE) protection IC to maximize functionality and safety and minimize component count and cost in smart battery circuits. Using information from the bq2084-V123, the host controller can manage remaining battery power to extend the system run time as much as possible.

The bq2084-V123 uses an integrating converter with continuous sampling for the measurement of battery charge and discharge currents. Optimized for coulomb counting in portable applications, the self-calibrating integrating converter has a resolution better than 0.65-nVh and an offset measurement error of less than 1-µV (typical). For voltage and temperature reporting, the bq2084-V123 uses a 16-bit A-to-D converter. In conjunction with the bq29312, the onboard ADC also monitors the pack and individual cell voltages in a battery pack and allows the bq2084-V123 to generate the control signals necessary to implement the cell balancing and the required safety protection for Li-ion and Li-polymer battery chemistries.

The bq2084-V123 supports the Smart Battery Data (SBData) commands and charge-control functions. It communicates data using the System Management Bus (SMBus) 2-wire protocol. The data available include the battery's remaining capacity, temperature, voltage, current and remaining run-time predictions.

The bq2084-V123 provides LED drivers and a push-button input to depict remaining battery capacity from full to empty in 20%, 25%, or 33% increments with a 3-, 4-, or 5-segment display.

The bq2084-V123 contains 1k bytes of internal data flash memory, which store configuration information. The information includes nominal capacity and voltage, self-discharge rate, rate compensation factors, and other programmable cell-modeling factors used to accurately adjust remaining capacity for use-conditions based on time, rate, and temperature. The bq2084-V123 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from programmable near full to near empty levels.

The bq29312 analog front-end (AFE) protection IC is used to maximize functionality and safety and minimize component count and cost in smart battery circuits. The bq29312 AFE protection IC provides power to the bq2084-V123 from a 2, 3 or 4 series Li-ion cell stack, eliminating the need for an external regulator circuit.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ2084DBT-V123ACTIVE-20 to 855.50 | 1kuTSSOP (DBT) | 38 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ2084DBT-V123G4ACTIVE-20 to 855.50 | 1kuTSSOP (DBT) | 38 View 50 | TUBE  Purchase Samples
BQ2084DBTR-V123ACTIVE-20 to 855.50 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ2084DBTR-V123G4ACTIVE-20 to 855.50 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
BQ2084DBT-V123As of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1800 | 26 Nov 4 Weeks None Reported
View Distributors
   
 >10k | 22 Dec     
BQ2084DBT-V123G4As of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1800 | 26 Nov 4 Weeks None Reported
View Distributors
   
 >10k | 22 Dec     
BQ2084DBTR-V123As of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2000 | 26 Nov 4 Weeks AmericasRochester Electronics >1k
 >10k | 22 Dec     
BQ2084DBTR-V123G4As of 10:16 AM GMT, 19 Nov 2008As of 10:16 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2000 | 26 Nov 4 Weeks None Reported
View Distributors
   
 >10k | 22 Dec     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ2084DBT-V123 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2084DBT-V123G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2084DBTR-V123 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ2084DBTR-V123G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • SBS v1.1 Compliant Gas Gauge For Use With The bq29312 (Rev. B) (bq2084-v123.pdf, 874 KB)
    12 Apr 2005 Download

Application Notes

  • bq2083, bq2084, and bq2085 Calibration Procedure (Rev. A) (slva148a.htm, 8 KB)
    15 Sep 2004 Abstract

View Application Notes for Battery Fuel Gauges

Tools & Software

NamePart # Company Tool / Software Type
BQ2084EVM-001 Gas Gauge Evaluation System for LiIon LiPoly battery packsBQ2084EVM-001Texas InstrumentsDevelopment Boards/EVMs
  • MathCAD CEDV Software(sluc042.zip, 1031 KB )
               09 May 2005 zip

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support