|
|
|
|
Product InformationFeatures
Description
The bq2084-V133 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in Li-ion or Li-polymer batteries. The bq2084-V133 monitors capacity and other critical parameters of the battery pack and reports the information to the system host controller over a serial communication bus. It is designed to work with the bq29312 AFE protection IC to maximize functionality and safety and minimize component count and cost in smart battery circuits. Using information from the bq2084-V133, the host controller can manage remaining battery power to extend the system run time as much as possible. The bq2084-V133 uses an integrating converter with continuous sampling for the measurement of battery charge and discharge currents. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| BQ2084DBT-V133 | NRND | -20 to 85 | 6.05 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | Not Available | ||
| BQ2084DBT-V133G4 | NRND | -20 to 85 | 6.05 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | Not Available | ||
| BQ2084DBTR-V133 | NRND | -20 to 85 | 5.50 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | Not Available | ||
| BQ2084DBTR-V133G4 | NRND | -20 to 85 | 5.50 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | Not Available | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:14 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksBQ2084DBT-V133 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksBQ2084DBT-V133G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksBQ2084DBTR-V133 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksBQ2084DBTR-V133G4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ2084DBT-V133 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| BQ2084DBT-V133G4 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| BQ2084DBTR-V133 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ2084DBTR-V133G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ2084-V133 
| Name | Part # | Company | Tool / Software Type |
| BQ2084EVM-001 Gas Gauge Evaluation System for LiIon LiPoly battery packs | BQ2084EVM-001 | Texas Instruments | Development Boards/EVMs |
| |||

No Tags are Available for this Part Number