|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The bq2085-V1P3 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in Li-ion or Li-polymer batteries. The bq2085-V1P3 monitors capacity and other critical parameters of the battery pack and reports the information to the system host controller over a serial communication bus. It is designed to work with the bq29311 analog front-end (AFE) protection IC to maximize functionality and safety and minimize component count and cost in smart battery circuits. Using information from the bq2085-V1P3, the host controller can manage remaining battery power to extend the system run time as much as possible. The bq2085-V1P3 uses an integrating converter with continuous sampling for the measurement of battery charge and discharge currents. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| BQ2085DBT-V1P3 | ACTIVE | -20 to 85 | 5.05 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | |||
| BQ2085DBT-V1P3G4 | ACTIVE | -20 to 85 | 5.05 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | |||
| BQ2085DBTR-V1P3 | ACTIVE | -20 to 85 | 4.60 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | Purchase Samples | ||
| BQ2085DBTR-V1P3G4 | ACTIVE | -20 to 85 | 4.60 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:14 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksBQ2085DBT-V1P3 | |||
| Americas | Avnet | 36 | |
| Asia | WPI | 87 | |
| Worldwide | DigiKey | 218 | |
| TI Lead Time*: 20 WeeksBQ2085DBT-V1P3G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksBQ2085DBTR-V1P3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksBQ2085DBTR-V1P3G4 | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ2085DBT-V1P3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ2085DBT-V1P3G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ2085DBTR-V1P3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ2085DBTR-V1P3G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ2085-V1P3 
| Name | Part # | Company | Software/Tool Type |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ78PL114 | PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ2084-V150 | SBS v1.1 Compliant Gas Gauge with LED Delay | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ2084-V143 | SBS v1.1 Compliant Gas Gauge for use with the BQ29312A | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ2060A | Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27541 | Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z75-V160 | SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM) | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z95 | SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27210 | Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ29311 | 3-, 4-Cell Lithium-Ion Protection IC for Use With BQ2083/5 | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| BQ29412 | Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.45V) | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TL2575HV-12 | 1-A Simple Step-Down Switching Voltage Regulators | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24005 | Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ24070 | Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

No Tags are Available for this Part Number