|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Impedance Track is a trademark of Texas Instruments. Description
The bq20z40 SBS-compliant gas gauge and protection IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z40 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z40 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximizes functionality and safety while minimizing external component count and cost in smart battery circuits. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| BQ20Z40PW | ACTIVE | -40 to 85 | 3.40 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |
| BQ20Z40PWR | ACTIVE | -40 to 85 | 3.40 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:14 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksBQ20Z40PW | |||
| Americas | Avnet | 140 | |
| Newark | 140 | ||
| Worldwide | DigiKey | 407 | |
| Mouser Electronics | 30 | ||
| TI Lead Time*: 20 WeeksBQ20Z40PWR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ20Z40PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| BQ20Z40PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ20Z40 
View Application Notes for Battery Fuel Gauges
| Name | Part # | Company | Tool / Software Type |
| BQ20Z40EVM-001 SBS 1.1 Impedance Track™ Tech Enabled Battery Mgmt Solution Kit | BQ20Z40EVM-001 | Texas Instruments | Development Boards/EVMs |
| |||
| Part # | Name | Product Family | Comments |
| BQ29330 | Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE | BATTERY MANAGEMENT - LITHIUM ION PROTECTION |
BQ20Z40 is designed to work with the BQ29330 front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits
See Literature slus801a |
| BQ29412 | Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.45V) | BATTERY MANAGEMENT - LITHIUM ION PROTECTION | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| BQ20Z45 | SBS 1.1 compliant Gas Gauge with Impedance Track Technology and Advanced Charging Algorithm | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ78PL114 | PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z75-V160 | SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM) | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z95 | SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27505-J2 | System-Side Impedance Track™ Fuel Gauge | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27510-G1 | System-Side Impedance-Track Fuel Gauge With Direct Battery Connection | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27541 | Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ2060A | Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z70-V160 | SBS 1.1-Compliant Gas Gauge Enabled with Impedance Track Technology for use with the bq29330 | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27200 | Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ29330 | Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| BQ77PL900 | 5-10 cell Li-ion Battery protection & AFE | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| BQ29419 | Voltage Protection for 2, 3, or 4 Cell Li-Ion Batteries | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5410 | 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ29412 | Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.45V) | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| TPS73618 | Single Output LDO, 400mA, Fixed(1.8V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS61200 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

Most Popular Tags for BQ20Z40: