BQ20Z90-V150 Status: ACTIVE

SBS v1.1 Compliant Gas Gauge for Use With the bq29330


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 BQ20Z70-V160 BQ20Z75-V160 BQ20Z90-V150BQ20Z95 
Battery Capacity(Min)(mAh)800  800  800  800  
Battery Capacity(Max)(mAh)15000  15000  15000  15000  
Communication InterfaceSMBus  SMBus  SMBus  SMBus  
Capacity Indication  LED   
# Series Cells2,3,4  2,3,4  2,3,4  2,3,4  
Pin/Package20TSSOP  38TSSOP  30TSSOP  44TSSOP  
Approx. Price (US$) 3.15 | 1ku   4.20 | 1ku   3.30 | 1ku   4.60 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ20Z95: SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track
  • BQ20Z40: SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330
  • BQ20Z75-V160: SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM)
  • BQ29330: Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE
  • BQ77PL900: 5-10 cell Li-ion Battery protection & AFE
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10

More Related Products

Product Information

Features

  • Patented Impedance Track™ Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better than 1% Error Over Lifetime of the Battery
  • Instant Accuracy — No Learning Cycle Required
  • Automatically adjusts for battery aging, battery self discharge and temperature inefficiencies
  • Supports the Smart Battery Specification SBS V1.1
  • Works With the TI bq29330 Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
  • Full Array of Programmable Voltage, Current, and Temperature Protection Features
  • Integrated Time Base Removes Need for External Crystal with Optional Crystal Input
  • Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With 50% Fewer External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
  • Measures Charge Flow Using a High-Resolution, 16-Bit Integrating Delta-Sigma Converter
    • Better Than 0.65 nVh of Resolution
    • Self-Calibrating
  • Uses 16-Bit Delta-Sigma Converter for Accurate Voltage and Temperature Measurements
  • Extensive Data Reporting Options For Improved System Interaction
  • Optional Pulse Charging Feature for Improved Charge Times
  • Drives 3-, 4- or 5-Segment LED Display for Remaining Capacity Indication
  • Supports SHA-1 Authentication
  • Lifetime Data Logging

View All Features in Datasheet

Description

The bq20z90 SBS-compliant gas gauge IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z90 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z90 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.

The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ20Z90DBT-V150ACTIVE-40 to 853.65 | 1kuTSSOP (DBT) | 30 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ20Z90DBT-V150G4ACTIVE-40 to 853.65 | 1kuTSSOP (DBT) | 30 View 60 | TUBE  
BQ20Z90DBTR-V150ACTIVE-40 to 853.30 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ20Z90DBTR-V150G4ACTIVE-40 to 853.30 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ20Z90DBT-V150
AsiaFarnell Asia 187
WPI 87
EuropeFarnell 172
WorldwideDigiKey 208
TI Lead Time*: 20 WeeksBQ20Z90DBT-V150G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBQ20Z90DBTR-V150
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBQ20Z90DBTR-V150G4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ20Z90DBT-V150 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ20Z90DBT-V150G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ20Z90DBTR-V150 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ20Z90DBTR-V150G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ20Z90-V150 Help

Datasheet

Application Notes

View Application Notes for Battery Fuel Gauges

Errata

Tools & Software

NamePart # Company Tool / Software Type
BQ20Z90EVM Evaluation Module for 2nd Generation Impedance Track(TM)BQ20Z90EVM-001Texas InstrumentsDevelopment Boards/EVMs
BQMTESTER Multi Channel Test and Program BoardBQMTESTERTexas InstrumentsDevelopment Boards/EVMs
Single Channel TesterBQTESTERTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ20Z95 SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z75-V160 SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z70-V160 SBS 1.1-Compliant Gas Gauge Enabled with Impedance Track Technology for use with the bq29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z80A-V110 SBS 1.1 Compliant Gas Gauge Enabled with Impedance Track Technology for use with the bq29312A BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z45 SBS 1.1 compliant Gas Gauge with Impedance Track Technology and Advanced Charging Algorithm BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ78PL114 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27510-G1 System-Side Impedance-Track Fuel Gauge With Direct Battery Connection BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2084-V143 SBS v1.1 Compliant Gas Gauge for use with the BQ29312A BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS71701 Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here