BQ20Z95 Status: ACTIVE

SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 BQ20Z70-V160 BQ20Z75-V160 BQ20Z90-V150 BQ20Z95
Battery Capacity(Min)(mAh)800  800  800  800  
Battery Capacity(Max)(mAh)15000  15000  15000  15000  
Communication InterfaceSMBus  SMBus  SMBus  SMBus  
Capacity Indication  LED   
# Series Cells2,3,4  2,3,4  2,3,4  2,3,4  
Pin/Package20TSSOP  38TSSOP  30TSSOP  44TSSOP  
Approx. Price (US$) 3.15 | 1ku   4.20 | 1ku   3.30 | 1ku   4.60 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ78PL114: PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing
  • BQ20Z75-V160: SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM)
  • BQ20Z40: SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330
  • BQ29330: Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE
  • BQ77PL900: 5-10 cell Li-ion Battery protection & AFE
  • TPS51125: Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs

More Related Products

Product Information

Features

  • Next Generation Patented Impedance Track™ Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
    • Better Than 1% Error Over Lifetime of the Battery
  • Supports the Smart Battery Specification
    SBS V1.1
  • Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
  • Powerful 8-Bit RISC CPU With Ultra-Low Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current, and Temperature
  • Supports SHA-1 Authentication
  • Complete Battery Protection and Gas Gauge Solution in one Package
  • Small 44-Pin TSSOP (DBT) package
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

Description

The bq20z95 SBS-compliant gas gauge and protection IC is a single IC solution designed for battery-pack or in-system installation. The bq20z95 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals, monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack as well and reports the information to the system host controller over a serial-communication bus. Together with the integrated analog front-end (AFE) short-circuit and overload protection, the bq20z95 maximizes functionality and safety while minimizing external component count, cost, and size in smart battery circuits.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ20Z95DBTACTIVE-40 to 855.10 | 1kuTSSOP (DBT) | 44 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ20Z95DBTG4ACTIVE-40 to 855.10 | 1kuTSSOP (DBT) | 44 View 40 | TUBE  
BQ20Z95DBTRACTIVE-40 to 854.60 | 1kuTSSOP (DBT) | 44 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ20Z95DBTRG4ACTIVE-40 to 854.60 | 1kuTSSOP (DBT) | 44 View 2000 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ20Z95DBT
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ20Z95DBTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ20Z95DBTR
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ20Z95DBTRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ20Z95DBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ20Z95DBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ20Z95DBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ20Z95DBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ20Z95 Help

Datasheet

Application Notes

View Application Notes for Battery Fuel Gauges

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
SBS 1.1 Impedance TrackT Technology Enabled Battery Management Solution EVMBQ20Z95EVM-001Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ78PL114 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z75-V160 SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z70-V160 SBS 1.1-Compliant Gas Gauge Enabled with Impedance Track Technology for use with the bq29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z90-V150 SBS v1.1 Compliant Gas Gauge for Use With the bq29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27541 Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z45 SBS 1.1 compliant Gas Gauge with Impedance Track Technology and Advanced Charging Algorithm BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2060A Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ76PL102 PowerLAN Dual-Cell Li-Ion Battery Monitor with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS62112 5-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
BQ24103 Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here