BQ24002 Status: ACTIVE

Linear 1-cell Li-Ion Battery Charger w/Integrated FET, Two LED


      
         
Alert me about changes<br/>to this product

 BQ24002
# Series Cells1  
Charge Current(Max)(A)1.2  
Charge Status Outputs2  
Control TopologyLinear  
Primary Charge Termination MethodMinimum Current  
Pin/Package20HTSSOP, 20QFN  
Vin(Max)(V)13.5  
Battery Charge Voltage(V)4.1,4.2  
Optional Functions2 LEDs  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • BQ24001: Linear 1-cell Li-Ion Battery Charger w/Integrated FET, One LED
  • BQ2057C: Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.2V
  • BQ24003: Linear 1-cell Li-Ion Battery Charger W/Integrated FET, Bi-Color LED

Product Information

Features

  • Highly Integrated Solution With FET Pass Transistor and Reverse-Blocking Schottky and Thermal Protection
  • Integrated Voltage and Current Regulation With Programmable Charge Current
  • High-Accuracy Voltage Regulation (±1%)
  • Ideal for Low-Dropout Linear Charger Designs for Single-Cell Li-Ion Packs With Coke or Graphite Anodes
  • Up to 1.2-A Continuous Charge Current
  • Safety-Charge Timer During Preconditioning and Fast Charge
  • Integrated Cell Conditioning for Reviving Deeply Discharged Cells and Minimizing Heat Dissipation During Initial Stage of Charge
  • Optional Temperature or Input-Power Monitoring Before and During Charge
  • Various Charge-Status Output Options for Driving Single, Double, or Bicolor LEDs or Host-Processor Interface
  • Charge Termination by Minimum Current and Time
  • Low-Power Sleep Mode
  • Packaging: 5 mm × 5 mm MLP or 20-Lead TSSOP PowerPAD™
  • APPLICATIONS
    • PDAs
    • Internet Appliances
    • MP3 Players
    • Digital Cameras

PowerPAD is a trademark of Texas Instruments.

Description

The bq2400x series ICs are advanced Li-Ion linear charge management devices for highly integrated and space-limited applications. They combine high-accuracy current and voltage regulation; FET pass-transistor and reverse-blocking Schottky; battery conditioning, temperature, or input-power monitoring; charge termination; charge-status indication; and charge timer in a small package.

The bq2400x measures battery temperature using an external thermistor. For safety reasons, the bq2400x inhibits charge until the battery temperature is within the user-defined thresholds. Alternatively, the user can monitor the input voltage to qualify charge. The bq2400x series then charge the battery in three phases: preconditioning, constant current, and constant voltage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
BQ24002PWPACTIVE-20 to 701.80 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol
BQ24002PWPG4ACTIVE-20 to 701.80 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol
BQ24002PWPRACTIVE-20 to 701.60 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
BQ24002PWPRG4ACTIVE-20 to 701.60 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
BQ24002RGWRACTIVE-40 to 701.60 | 1kuQFN (RGW) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol
BQ24002RGWRG4ACTIVE-40 to 701.60 | 1kuQFN (RGW) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ24002PWP
AmericasRochester Electronics >1k
AsiaWPI 186
WorldwideDigiKey 108
Mouser Electronics 349
TI Lead Time*: 20 WeeksBQ24002PWPG4
AmericasRochester Electronics >1k
AsiaFarnell Asia 53
EuropeFarnell 53
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBQ24002PWPR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBQ24002PWPRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksBQ24002RGWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksBQ24002RGWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ24002PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24002PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24002PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24002PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24002RGWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24002RGWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ24002 Help

Datasheet

Application Notes

View Application Notes for Battery Charge Management

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Temp Sense Designer SoftwareTEMPSENSE-SWTexas InstrumentsAnalysis Software
bq24002 EVM for single-cell Li-Ion charger with integrated FET in MLP-20BQ24002RGWEVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ24001 Linear 1-cell Li-Ion Battery Charger w/Integrated FET, One LED BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ2057C Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24003 Linear 1-cell Li-Ion Battery Charger W/Integrated FET, Bi-Color LED BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here