BQ24014 Status: ACTIVE

bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, Temp Sense & Charge Enable in QFN-10


      
         
Alert me about changes<br/>to this product

See Also

  • BQ24060 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Similar to bq24010 but with more Safety Features and LDO Mode
 BQ24010 BQ24012 BQ24013 BQ24014BQ24018 
# Series Cells1  1  1  1  1  
Charge Current(Max)(A)1  1  1  1  1  
Charge Status Outputs2  2  2  2  2  
Control TopologyLinear  Linear  Linear  Linear  Linear  
Primary Charge Termination MethodMinimum Current  Minimum Current  Minimum Current  Minimum Current  Minimum Current  
Pin/Package10SON  10SON  10SON  10SON  10SON  
Vin(Max)(V)18  18  18  18  18  
Battery Charge Voltage(V)4.2  4.2  4.2  4.2  4.36  
Optional FunctionsPG and TS  PG and CE  CE and TTE  CE and TS  CE and TTE  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ24060: Linear 1-Cell Li-Ion Charger w/Thermal Regulation, 6.5V OVP, Temp Sense
  • BQ24010: bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Temp Sense in QFN-10
  • TPS73601: Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS51100: 3A Source/Sink DDR terminator Regulator

Product Information

Features

  • Small 3 mm × 3 mm MLP (QFN) Package
  • Ideal for Low-Dropout Designs for Single-CellLi-Ion or Li-Pol Packs in Space Limited Applications
  • Integrated Power FET and Current Sensor for Up to 1-A Charge Applications
  • Reverse Leakage Protection Prevents Battery Drainage
  • Integrated Current and Voltage Regulation
  • ±0.5% Voltage Regulation Accuracy
  • Charge Termination by Minimum Current and Time
  • Precharge Conditioning With Safety Timer
  • Status Outputs for LED or System Interface Indicates Charge and Fault Conditions
  • Battery Insertion and Removal Detection
  • Works With Regulated and Unregulated Supplies
  • Short-Circuit Protection
  • Charge Voltage Options: 4.2 V and 4.36 V
  • APPLICATIONS
    • Cellular Phones
    • PDAs, MP3 Players
    • Digital Cameras
    • Internet Appliances

Description

The bqTINY™ series are highly integrated Li-Ion andLi-Pol linear charge management devices targeted at space limited portable applications. The bqTINY™ series offer integrated powerFET and current sensor, reverse blocking protection, high accuracy current and voltage regulation, charge status, and charge termination, in a small package.

The bqTINY™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bqTINY™ automatically re-starts the charge if the battery voltage falls below an internal threshold. The bqTINY™ automatically enters sleep mode when VCC supply is removed.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
BQ24014DRCRACTIVE-40 to 850.99 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol
BQ24014DRCRG4ACTIVE-40 to 850.99 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ24014DRCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ24014DRCRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ24014DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24014DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ24014 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
BQ24060   Linear 1-Cell Li-Ion Charger w/Thermal Regulation, 6.5V OVP, Temp Sense   BATTERY MANAGEMENT - BATTERY CHARGE MANAGEMENT   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Similar to bq24010 but with more Safety Features and LDO Mode  
Customers Who Evaluated This Product Also Evaluated...
BQ24060 Linear 1-Cell Li-Ion Charger w/Thermal Regulation, 6.5V OVP, Temp Sense BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24010 bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Temp Sense in QFN-10 BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS73601 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here