|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
bqTINY is a trademark of Texas Instruments. Description
The bqTINY-II series are highly-integrated, flexible Li-Ion linear charge and system power management devices for space-limited charger applications. In a single monolithic device, the bqTINY-II offers integrated USB-port and ac-adapter supply management with autonomous power-source selection, power-FET and current-sensor interfaces, high-accuracy current and voltage regulation, charge status, and charge termination. The bqTINY-II automatically selects the USB-port or the ac-adapter as the power source for the system. In the USB configuration, the host can select from two preset charge rates of 100 mA or 500 mA. In the ac-adapter configuration, an external resistor sets the system or charge current. The bqTINY-II charges the battery in three phases: conditioning, constant current, and constant voltage. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| BQ24022DRCR | ACTIVE | -40 to 125 | 0.99 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
| BQ24022DRCRG4 | ACTIVE | -40 to 125 | 0.99 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksBQ24022DRCR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | 311 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 16 WeeksBQ24022DRCRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ24022DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ24022DRCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ24022 
View Application Notes for Battery Charge Management
| Name | Part # | Company | Tool / Software Type |
| Temp Sense Designer Software | TEMPSENSE-SW | Texas Instruments | Analysis Software |
| bq24022 bqTINY-II Evaluation Module | BQ24022EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ24020 | bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable & Temp Sense in QFN-10 | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24024 | bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Term Enable & Temp Sense in QFN-10 | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24072 | USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24030 | Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24023 | bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable, Term Enable in QFN-10 | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

No Tags are Available for this Part Number