BQ24035 Status: ACTIVE

Dual Input Li-Ion Charger with Dynamic Power Path, Output Cutoff at 6V, Vbat 4.2V


      
         
Alert me about changes<br/>to this product

 BQ24030 BQ24031 BQ24032A BQ24035BQ24038 
# Series Cells1  1  1  1  1  
Charge Current(Max)(A)1.5  1.5  1.5  1.5  1.5  
Charge Status Outputs2  2  2  2  2  
Control TopologyLinear  Linear  Linear  Linear  Linear  
Primary Charge Termination MethodMinimum Current  Minimum Current  Minimum Current  Minimum Current  Minimum Current  
Pin/Package20QFN  20QFN  20QFN  20QFN  20QFN  
Vin(Max)(V)18  18  18  18  18  
Battery Charge Voltage(V)4.2  4.1  4.2  4.2  4.36  
Optional FunctionsVout Regulated to 6V  Vout Regulated to 6V  Vout Regulated to 4.4V  Vout cutoff at 6V  Vout Regulated to 4.4V  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ24032A: Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V
  • BQ24030: Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V
  • BQ24100: Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1-Cell
  • TPS63001: 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • TLC7733: Single SVS For 3.3V Systems W/Programmable Time Delay

More Related Products

Product Information

Features

  • Small 3,5 mm × 4,5 mm QFN Package
  • Designed for Single-Cell Li-Ion- or Li-Polymer-Based Portable Applications
  • Integrated Dynamic Power-Path Management (DPPM) Feature Allowing the AC Adapter or the USB Port to Simultaneously Power the System and Charge the Battery
  • Power Supplement Mode Allows Battery to Supplement the USB or AC Input Current
  • Autonomous Power Source Selection (AC Adapter or USB)
  • Integrated USB Charge Control With Selectable 100-mA and 500-mA Maximum Input Current Regulation Limits
  • Dynamic Total Current Management
    for USB
  • Supports Up to 2-A Total Current
  • 3.3-V Integrated LDO Output
  • Thermal Regulation for Charge Control
  • Charge Status Outputs for LED or System Interface Indicates Charge and Fault Conditions
  • Reverse Current, Short-Circuit, and Thermal Protection
  • Power Good (AC Adapter and USB Port Present) Status Outputs
  • Charge Voltage Options: 4.1V, 4.2V, or 4.36V
  • APPLICATIONS
    • Smart Phones and PDA
    • MP3 Players
    • Digital Cameras Handheld Devices
    • Internet Appliances

Description

The bqTINY III-series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The bqTINY III-series offer integrated USB-port and DC supply (AC adapter), power-path management with autonomous power-source selection, power FETs and current sensors, high accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device.

The bqTINY III-series powers the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination and allows the system to run with an absent or defective battery pack.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
BQ24035RHLRACTIVE-40 to 851.95 | 1kuQFN (RHL) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol
BQ24035RHLRG4ACTIVE-40 to 851.95 | 1kuQFN (RHL) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ24035RHLR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksBQ24035RHLRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ24035RHLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24035RHLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ24035 Help

Datasheet

Application Notes

View Application Notes for Battery Charge Management

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Temp Sense Designer SoftwareTEMPSENSE-SWTexas InstrumentsAnalysis Software
bq24035 Evaluation ModuleBQ24035EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ24032A Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24030 Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24100 Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1-Cell BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24038 Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24031 Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output Regulated to 6V Battery BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24072 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24006 Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Bi-Color LED BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ2000 Switch-mode Multi-Chemistry Battery Charger with Peak Voltage Detection Termination BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24105 Standalone Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 Cells BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24005 Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TLC7733 Single SVS For 3.3V Systems W/Programmable Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
PTH08T240W 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS3808G33 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
UC2950 Half-Bridge Bipolar Switch AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS60500 250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-DOWN CHARGE PUMP REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for BQ24035:

View All Tags

Other Support



Click Here