|
|
|
|
Datasheet![]()
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
bqTINY is a trademark of Texas Instruments. Description
The bqTINY™ III-series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The bqTINY III-series offer integrated USB-port and DC supply (AC adapter), power-path management with autonomous power-source selection, power FETs and current sensors, high accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device. The bqTINY III-series powers the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination and allows the system to run with an absent or defective battery pack. This feature also allows for the system to instantaneously turn on from an external power source in the case of a deeply discharged battery pack. The IC design is focused on supplying continuous power to the system when available from the AC, USB, or battery sources. The power select pin, PSEL, defines which input source is to be used first (primary sourceAC or USB). If the primary source is not available, then the IC automatically switches over to the other secondary source if available or the battery as the last option. If the PSEL is set low, the USB input is selected first and if not available, the AC line is selected (if available) but programmed to a USB input limiting rate (100 mA/500 mA max). This feature allows the use of one input connector, where the host programs the PSEL pin according to what source is connected (AC adaptor or USB port). The bq24038 replaces USBPG with pin VBSEL, to enable user selection of the charge voltage. In addition, pin ACPG was modified to PG. PG is active low when either ac power or USB power is detected. The ISET1 pin programs the battery's fast charge constant current level with a resistor. During normal AC operation, the input supply provides power to both the OUT (System) and BAT pins. For peak or excessive loads (typically when operating from the USB power, PSEL = Low) that would cause the input source to enter current limit (or Q3 - USB FET limiting current) and its source and system voltage (OUT pin) to drop, the dynamic power-path management (DPPM) feature reduces the charging current attempting to prevent any further drop in system voltage. This feature allows the selection of a lower current rated adaptor based on the average load (ISYS-AVG + IBAT-PGM ) rather than a high peak transient load. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| BQ24038RHLR | ACTIVE | -40 to 85 | 2.45 | 100u | QFN (RHL) | 20 | View | 3000 | LARGE T&R | Purchase Samples | |
| BQ24038RHLRG4 | ACTIVE | -40 to 85 | 2.45 | 100u | QFN (RHL) | 20 | View | 3000 | LARGE T&R | Purchase Samples | |
| BQ24038RHLT | ACTIVE | -40 to 85 | 2.65 | 100u | QFN (RHL) | 20 | View | 250 | SMALL T&R | ||
| BQ24038RHLTG4 | ACTIVE | -40 to 85 | 2.65 | 100u | QFN (RHL) | 20 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| BQ24038RHLR | As of 10:15 AM GMT, 19 Nov 2008 | As of 10:15 AM GMT, 19 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 26 Nov | 4 Weeks | None Reported View Distributors | |||||
| BQ24038RHLRG4 | As of 10:15 AM GMT, 19 Nov 2008 | As of 10:15 AM GMT, 19 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 26 Nov | 4 Weeks | None Reported View Distributors | |||||
| BQ24038RHLT | As of 10:15 AM GMT, 19 Nov 2008 | As of 10:15 AM GMT, 19 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 159 | 26 Nov | 6 Weeks | Americas | DigiKey | 314 | |||
| >10k | 30 Dec | Mouser Electronics | 155 | ||||||
| Asia | WPI | 200 | ||||||
| BQ24038RHLTG4 | As of 10:15 AM GMT, 19 Nov 2008 | As of 10:15 AM GMT, 19 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 159 | 26 Nov | 6 Weeks | Americas | Mouser Electronics | 250 | |||
| >10k | 30 Dec | ||||||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ24038RHLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ24038RHLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ24038RHLT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ24038RHLTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
View Application Notes for Battery Charge Management
| Name | Part # | Company | Tool / Software Type |
| Temp Sense Designer Software | TEMPSENSE-SW | Texas Instruments | Analysis Software |
| BQ24038 Evaluation Module | BQ24038EVM | Texas Instruments | Development Boards/EVMs |
| Alternative Products - Are similar to BQ24038 | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| BQ24035 | Dual Input Li-Ion Charger with Dynamic Power Path, Output Cutoff at 6V, Vbat 4.2V | TI customers also evaluated this product. | |
| BQ24032A | Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V | TI customers also evaluated this product. | |
| BQ25010 | 500mA Li-Ion Charger w/Integrated 150mA Synchronous Buck Converter, Output Adjustable | TI customers also evaluated this product. | |
| BQ24031 | Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output Regulated to 6V Battery | TI customers also evaluated this product. | |
| BQ24030 | Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V | TI customers also evaluated this product. | |

No Tags are Available for this Part Number